Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
DSC Series Speed Control Motor Packages - Legacy
> Advanced Search
Advanced Search in DSC Series Speed Control Motor Packages - Legacy
Unit of Measure
Imperial
Metric
Specifications
Motor Type
AC Motor
Output Power
6 W (1/125 HP)
15 W (1/50 HP)
25 W (1/30 HP)
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)
Power Supply
Single-Phase 110/115 VAC
Single-Phase 220/230 VAC
Shaft/Gear Type
Round Shaft (No Gearhead)
Parallel Shaft Gearhead
Output Shaft
Imperial
Metric
Electromagnetic Brake
Equipped
Not Equipped
Permissible Torque (lb-in)
At Least :
No More Than :
Available Range: 0.406 to 350
Permissible Torque (N·m)
At Least :
No More Than :
Available Range: 0.046 to 40
Min. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 0.25 to 90
Max. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 4.4 to 1600
Clear
Cancel
Advanced Search
close