Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
LH Rack and Pinion Systems
> Advanced Search
Advanced Search in LH Rack and Pinion Systems
Unit of Measure
Imperial
Metric
Specifications
Basic Speed (inch/s)
No Preference
0.24
0.47
0.94
1.77
1.18
2.36
Rack Stroke (inch)
No Preference
3.94
7.87
11.81
15.75
19.69
23.62
27.56
Max. Permissible Overhung Load (lb.)
At Least :
No More Than :
Available Range: 1.8 to 29
Maximum Transportable Mass (lbs)
At Least :
No More Than :
Available Range: 17.4 to 308
Linear Direction
No Preference
Horizontal
Vertical
Clear
Cancel
Advanced Search
close