Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
MDS/MD Series DC Axial Fans (Legacy)
> Advanced Search
Advanced Search in MDS/MD Series DC Axial Fans (Legacy)
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
1.65
2.05
2.36
2.44
3.15
3.62
4.69
4.72
5.51
6.77
Frame Size (mm)
40
42
52
60
62
80
92
119
120
140
172
Power Supply
5 VDC
12 VDC
24 VDC
48 VDC
Function
Low Speed Alarm - Electronic
Pulse Sensor
Stall Alarm - Electronic
None
Connection Type
Lead Wire
Connector
Type
S Type (Standard)
A Type (with Alarm)
P Type (Watertight)
V Type (Variable Speed)
Max. Air Flow (CFM)
At Least :
No More Than :
Available Range: 4.59 to 349
Max. Air Flow (m³/min)
At Least :
No More Than :
Available Range: 0.13 to 9.9
Max. Static Pressure (inH
2
O)
At Least :
No More Than :
Available Range: 0.06 to 1.45
Max. Static Pressure (Pa)
At Least :
No More Than :
Available Range: 16 to 360
Noise Level (db (A))
At Least :
No More Than :
Available Range: 7 to 66
Fan Kit
Fan Only
Fan, Finger Guard, Mounting Screws
Clear
Cancel
Advanced Search
close