MFD Series Cross Flow Fans (Discontinued)
> Advanced Search
Advanced Search in MFD Series Cross Flow Fans (Discontinued)
Unit of Measure
Imperial
Metric
Specifications
Impeller Length (in.)
No Preference
5.91
11.81
Impeller Length (mm)
No Preference
150
300
Power Supply
No Preference
24 VDC
48 VDC
Function
Low Speed Alarm
Pulse Sensor
Max. Air Flow (CFM)
At Least :
No More Than :
Available Range: 106 to 184
Max. Air Flow (m³/min)
At Least :
No More Than :
Available Range: 3 to 5.2
Max. Static Pressure (inH
2
O)
At Least :
No More Than :
Available Range: 0.33 to 0.39
Max. Static Pressure (Pa)
At Least :
No More Than :
Available Range: 83 to 98
Noise Level (db (A))
At Least :
No More Than :
Available Range: 60 to 60
Clear
Cancel
Advanced Search
close