MDA Series Axial Flow Fans (Legacy)
> Advanced Search
Advanced Search in MDA Series Axial Flow Fans (Legacy)
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
No Preference
2.44
3.15
3.62
4.69
4.72
5.51
6.77
Frame Size (mm)
No Preference
62
80
92
119
120
140
172
Power Supply
No Preference
12 VDC
24 VDC
48 VDC
Function
No Preference
Low Speed Alarm - Contact: ON
Low Speed Alarm - Electronic
Connection Type
No Preference
Lead Wire
Connector
Max. Air Flow (CFM)
At Least :
No More Than :
Available Range: 17.7 to 212
Max. Air Flow (m³/min)
At Least :
No More Than :
Available Range: 0.5 to 6
Max. Static Pressure (inH
2
O)
At Least :
No More Than :
Available Range: 0.196 to 0.55
Max. Static Pressure (Pa)
At Least :
No More Than :
Available Range: 49 to 137
Noise Level (db (A))
At Least :
No More Than :
Available Range: 30 to 49
Clear
Cancel
Advanced Search
close