Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
AS Series Closed Loop Stepper Motors with Built-in Controller (AC Input)
> Advanced Search
Advanced Search in AS Series Closed Loop Stepper Motors with Built-in Controller (AC Input)
Unit of Measure
Imperial
Metric
Specifications
Frame Size (Search) (in)
No Preference
1.65
2.36
3.35
3.54
Frame Size (Search) (mm)
No Preference
42
60
85
90
Speed (r/min)
Refer to Speed-Torque Characteristics
Holding Torque (oz-in)
At Least :
No More Than :
Available Range: 42 to 5120
Holding Torque (N·m)
At Least :
No More Than :
Available Range: 0.3 to 37
Type
No Preference
Standard
IP65 Rated
Gear Type
No Preference
Taper Hobbed, Low Backlash (up to 45 arc min), Offset Shaft
Planetary, Non Backlash (3 arc min), Centered Shaft
Harmonic, Non Backlash (0 arc min), Centered Shaft
No Gearhead
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Power Supply
No Preference
Single-Phase 100-115 VAC
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
Clear
Cancel
Advanced Search
close