Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
Brother AC Induction Gear Motors (Legacy)
> Advanced Search
Advanced Search in Brother AC Induction Gear Motors (Legacy)
Unit of Measure
Imperial
Metric
Specifications
Mount
No Preference
Flange Mount
Foot Mount
Hollow Shaft
Output Power
No Preference
1/2 HP
1 HP
2 HP
3 HP
Voltage (VAC)
No Preference
Single-Phase 220 VAC
Single-Phase 230 VAC
Three-Phase 208/230/460 VAC
Shaft/Gear Type
Parallel Shaft Gearhead
Right-Angle Solid Shaft Gearhead
Right-Angle Hollow Shaft Gearhead
Shaft Arrangement
No Preference
Right Shaft
Left Shaft
Double Shaft
Output Shaft Diameter
No Preference
7/8 in.
1-1/8 in.
1-1/4 in.
1-3/8 in.
1-1/2 in.
1-5/8 in.
2 in.
Type
No Preference
Terminal Box
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 81 to 11187
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 9.2 to 1264
Rated Speed (rpm)
At Least :
No More Than :
Available Range: 7 to 340
Clear
Cancel
Advanced Search
close