Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
DGII Series (Legacy) Hollow Rotary Actuators
> Advanced Search
Advanced Search in DGII Series (Legacy) Hollow Rotary Actuators
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
No Preference
2.36
3.35
5.12
7.87
Frame Size (mm)
No Preference
60
85
130
200
Power Supply
No Preference
24 VDC
Single-Phase 100-115 VAC
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
Shaft
No Preference
Single
Double
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Permissible Torque (lb-in)
At Least :
No More Than :
Available Range: 7.9 to 440
Permissible Torque (N·m)
At Least :
No More Than :
Available Range: 0.9 to 50
Clear
Cancel
Advanced Search
close