Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
BLU Series Brushless Speed Control Systems
> Advanced Search
Advanced Search in BLU Series Brushless Speed Control Systems
Unit of Measure
Imperial
Metric
Specifications
Output Power
No Preference
20 W (1/38 HP)
40 W (1/19 HP)
90 W (1/8 HP)
Power Supply
No Preference
Single-Phase 100-115 VAC
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
Shaft/Gear Type
Round Shaft (No Gearhead)
Parallel Shaft Gearhead
Hollow Shaft Flat Gearhead
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 0.88 to 600
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 0.1 to 68
Min. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 0.5 to 2000
Max. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 0.5 to 2000
Clear
Cancel
Advanced Search
close