All Categories - Shop Online > Components > Brushless DC Motor Components > Brushless DC Motors > Advanced Search

Advanced Search in Brushless DC Motors


Unit of Measure

Specifications

Output Power
  • 15 W (1/50 HP)
  • 30 W (1/25 HP)
  • 50 W (1/15 HP)
  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 300 W (2/5 HP)
  • 400 W (1/2 HP)
Power Input
  • AC
  • DC
Shaft/Gear Type
  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Parallel Shaft (Foot Mount) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Spur Gear (Centered Shaft)
  • Right-Angle Hollow Shaft Gearhead
  • Hollow Shaft Flat Gearhead
Output Shaft
  • Imperial
  • Metric
Degree of Protection (Motor)
  • IP40
  • IP44
  • IP54
  • IP65
  • IP66
  • IP67
Rated Torque (lb-in)
At Least:No More Than:
Available Range: 0.425 to 5159.99
Rated Torque (N·m)
At Least:No More Than:
Available Range: 0.048 to 583
Electromagnetic Brake
  • Equipped
  • Not Equipped
Min. Variable Speed (r/min)
At Least:No More Than:
Available Range: 0.07 to 3000
Max. Variable Speed (r/min)
At Least:No More Than:
Available Range: 0.4 to 4000