• Cooling Fan

    The MDV Series DC axial fans easily allow for changes in fan speed. They employ a PWM control method by which speed is changed with a PWM control circuit (not supplied).

    • PWM Control
    • DC Input
    • Frame size 2.36 in (60 mm)
    • Maximum airflow 12.7 CFM (0.36 m3/min)

  • Cooling Fan

    The MDV Series DC axial fans easily allow for changes in fan speed. They employ a PWM control method by which speed is changed with a PWM control circuit (not supplied).

    • PWM Control
    • DC Input
    • Frame size 3.15 in (80 mm)
    • Maximum airflow 35.3 CFM (1.0 m3/min)

  • Cooling Fan

    The MDV Series DC axial fans easily allow for changes in fan speed. They employ a PWM control method by which speed is changed with a PWM control circuit (not supplied).

    • PWM Control
    • DC Input
    • Frame size 3.62 in (92 mm)
    • Maximum airflow 45.9 CFM (1.3 m3/min)

  • Cooling Fan

    The MDV Series DC axial fans easily allow for changes in fan speed. They employ a PWM control method by which speed is changed with a PWM control circuit (not supplied).

    • PWM Control
    • DC Input
    • Frame size 4.72 in (120 mm)
    • Maximum airflow 137 CFM (3.88 m3/min)


 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved