Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.
| Items |
EZS3L-D005-AZAA Linear Slide with AZ Series Absolute Encoder Motor Web Price Request Quote
|
EZS3L-D010-AZAA Linear Slide with AZ Series Absolute Encoder Motor Web Price Request Quote
|
EZS3L-D015-AZAA Linear Slide with AZ Series Absolute Encoder Motor Web Price Request Quote
|
EZS3L-D020-AZAA Linear Slide with AZ Series Absolute Encoder Motor Web Price Request Quote
|
EZS3L-D025-AZAA Linear Slide with AZ Series Absolute Encoder Motor Web Price Request Quote
|
|||||
| Drive Method | - Ball Screw | |||||||||
| Actuator Frame Size | - 54 mm (W) x 50 mm (H) | |||||||||
| Power Supply | - Single-Phase 100-120 VAC | |||||||||
| Frequency | - 50 Hz60 Hz | |||||||||
| Driver Type | - Pulse Input Type | |||||||||
| Motor Location | - Reversed Motor (Left Side) | |||||||||
| Traveling Parallelism | - 0.03 mm | |||||||||
| Dynamic Permissible Moment |
-
MP: 4.2 N·m MY: 4.2 N·m MR: 10.5 N·m |
|||||||||
| Static Permissible Moment |
-
MP: 26.4 N·m MY: 26.4 N·m MR: 52 N·m |
|||||||||
| Lead | - 12 mm | |||||||||
| Max. Speed | - 800 mm/s | |||||||||
| Max. Horizontal Transportable Mass | - 7.5 kg | |||||||||
| Max. Vertical Transportable Mass | - | |||||||||
| Thrust | - 43 N | |||||||||
| Push Force | - 100 N | |||||||||
| Resolution | - | |||||||||
| Repetitive Positioning Accuracy | - ±0.02 mm | |||||||||
| Stroke | - 50 mm | - 100 mm | - 150 mm | - 200 mm | - 250 mm | |||||
| Electromagnetic Brake | - Not Equipped | |||||||||
|
|
||||||||||