Large airflow, high static pressure and high-efficient AC input axial fans.

  • 5.51 in. (140mm) AC Fans
  • Max. Air Flow = 177 CFM (5 m3/min)
  • Max. Static Pressure = 0.44 inH2O (109 Pa)
  • Alarm Type available
Unit of Measure
Items
pcj_mrs14-tul

5.51 in. (140 mm) Axial Fan, Three-Phase 200/220/230 VAC
Web Price Request Quote

pcj_mrs14-tul

5.51 in. (140 mm) Axial Fan, Three-Phase 200/220/230 VAC
Web Price Request Quote

pcj_t-mrs14-gd

5.51 in. (140 mm) Axial Fan Kit, Three-Phase 200/220/230 VAC
Web Price Request Quote

pcj_t-mrs14-gd

5.51 in. (140 mm) Axial Fan Kit, Three-Phase 200/220/230 VAC
Web Price Request Quote
Return Policy - This product cannot be cancelled or returned once the order has been processed.
Frame Size - 5.51 in140 mm
Power Supply - Three-Phase 220/230 VAC
Frequency - 50 Hz60 Hz
Current - 0.08 A [200 VAC, 50 Hz] 0.09 A [200/220/230 VAC, 60 Hz]
Function - Low Speed Alarm - Electronic - None - Low Speed Alarm - Electronic - None
Connection Type - Terminal Box
Speed (r/min) - 2600 [200 VAC, 50 Hz]
2650 [200 VAC, 60 Hz]
2900 [220 VAC, 60 Hz]
2950 [230 VAC, 60 Hz]
Max. Air Flow - 159 CFM [200 VAC, 50 Hz]
162 CFM [200 VAC, 60 Hz]
177 CFM [220/230 VAC, 60 Hz]  
4.5 m3/min [200 VAC, 50 Hz]
4.6 m3/min [200 VAC, 60 Hz]
5.0 m3/min [220/230 VAC, 60 Hz]  
Max. Static Pressure - 0.369 inH2O [200 VAC, 50 Hz]
0.325 inH2O [200 VAC, 60 Hz]
0.43 inH2O [220 VAC, 60 Hz]
0.437 inH2O [230 VAC, 60 Hz]  
92 Pa [200 VAC, 50 Hz]
81 Pa [200 VAC, 60 Hz]
107 Pa [220 VAC, 60 Hz]
109 Pa [230 VAC, 60 Hz]  
Noise Level - 48 dB (A) [200 VAC, 50 Hz]
49 dB (A) [200 VAC, 60 Hz]
51 dB (A) [220/230 VAC, 60 Hz]
- 48 dB (A) [200 VAC, 50 Hz]
49 dB (A) [200 VAC, 60 Hz]
51 dB (A) [220/230 VAC, 60 Hz]
- 48 dB [A] [200 VAC, 50 Hz]
49 dB [A] [200 VAC, 60 Hz]
51 dB [A] [220/230 VAC, 60 Hz]
- 48 dB [A] [200 VAC, 50 Hz]
49 dB [A] [200 VAC, 60 Hz]
51 dB [A] [220/230 VAC, 60 Hz]
Fan Kit - Fan Only - Fan Only - Fan, Finger Guard, Mounting Screws - Fan, Finger Guard, Mounting Screws
Safety Standards
- cUL EN CE
Fan Speed Type -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved