Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.
  • 15 W (1/50 HP)
  • 2.76 in. (70 mm) Frame Size
  • Rated Torque
    • Round Shaft = 13.3 oz-in (90 mN·m)
    • Parallel Shaft Gear = 3.7 ~ 88 lb-in (0.42 ~ 10 N·m)
  • Lead Wire Type
  • Electromagnetic Brake available
Unit of Measure
Items
AC Motor

15 W (1/50 HP) Single-Phase 110/115 VAC AC Gear Motor (5:1 Gear Ratio)
Web Price Request Quote

AC Motor

15 W (1/50 HP) Single-Phase 110/115 VAC AC Gear Motor (6:1 Gear Ratio)
Web Price Request Quote

AC Motor

15 W (1/50 HP) Single-Phase 110/115 VAC AC Gear Motor (7.5:1 Gear Ratio)
Web Price Request Quote

AC Motor

15 W (1/50 HP) Single-Phase 110/115 VAC AC Gear Motor (9:1 Gear Ratio)
Web Price Request Quote

AC Motor

15 W (1/50 HP) Single-Phase 110/115 VAC AC Gear Motor (12.5:1 Gear Ratio)
Web Price Request Quote
Frame Size - 2.76 in70 mm
Output Power - 15 W (1/50 HP)
Voltage (VAC) - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Current - 0.38 A
Type - Lead Wire
Electromagnetic Brake - Not Equipped
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 6 :1 - 7.5 :1 - 9 :1 - 12.5 :1
Output Shaft Diameter - 1/2 in.
Rated Torque - 3.7 lb-in  0.42 N·m   - 4.5 lb-in  0.51 N·m   - 5.5 lb-in  0.63 N·m   - 6.7 lb-in  0.76 N·m   - 9.7 lb-in  1.1 N·m  
Rated Speed (rpm) - 360 - 300 - 240 - 200 - 144
Permissible Load Inertia - 109 oz-in²When performing instantaneous stop = 19.1 oz-in²20 x 10-4 kg·m²When performing instantaneous stop = 3.5 x 10-4 kg·m² - 153 oz-in²When performing instantaneous stop = 28 oz-in²28 x 10-4 kg·m²When performing instantaneous stop = 5.04 x 10-4 kg·m² - 250 oz-in²When performing instantaneous stop = 43 oz-in²45 x 10-4 kg·m²When performing instantaneous stop = 7.88 x 10-4 kg·m² - 360 oz-in²When performing instantaneous stop = 62 oz-in²65 x 10-4 kg·m²When performing instantaneous stop = 11.3 x 10-4 kg·m² - 660 oz-in²When performing instantaneous stop = 120 oz-in²120 x 10-4 kg·m²When performing instantaneous stop = 21.9 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Output Shaft End = 45 lb0.79 in. from Output Shaft End = 67 lb10 mm from Output Shaft End = 200 N20 mm from Output Shaft End = 300 N
Permissible Thrust Load - 18 lb80 N
Permissible Thrust Load -
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards
- UL CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved