• Linear Actuator with Guide and 24 VDC Microstepping Driver with Built-in Controller
  • 20 mm (0.79 in.) Frame Size
  • Ground Ball Screw Type
  • Adjustment Knob option
Unit of Measure
Items
Linear Actuator

Compact Linear Actuator and Driver
Web Price Request Quote

Linear Actuator

Compact Linear Actuator and Driver
Web Price Request Quote
Actuator Frame Size - 0.79 in.20 mm
Drive Method - Ground Ball Screw
Repetitive Positioning Accuracy
- ±0.0001 in.±0.003 mm
Maximum Load Moment - MP: 14.16 oz-in
MY: 7.8 oz-in
MR: 21.24 oz-in  
MP: 0.1 N·m
MY: 0.05 N·m
MR: 0.15 N·m  
Lost Motion - 0.00079 in.  0.002 mm  
Power Supply - 24 VDC
Current - 0.7 A
Type - Standard
Guide - Equipped
Electromagnetic Brake - Not Equipped
Adjusting Knob
- Not Equipped - Equipped
Lead - 0.04 in.1 mm
Stroke - 0.98 in.25 mm
Max. Vertical Transportable Mass - 2.20 lb1 kg
Max. Horizontal Transportable Mass - 1.10 lb0.5 kg
Max. Speed - 0.79 in/s20 mm/s
Max. Thrust Force - 3.30 lb15 N
Max. Holding Force - 3.30 lb15 N
Resolution
- 0.000079 in.  0.002 mm  
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved