Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.
  • 25 W (1/30 HP)
  • 3.15 in. (80 mm) Frame Size
  • Rated Torque
    • Round Shaft = 21 oz-in (150 mN·m)
    • Parallel Shaft Gear = 6 ~ 141 lb-in (0.68 ~ 16 N·m)
  • Lead Wire or Terminal Box Type
  • Electromagnetic Brake available
Unit of Measure
Items
AC Motor

25 W (1/30 HP) Single-Phase 110/115 VAC AC Gear Motor (5:1 Gear Ratio)
Web Price Request Quote

AC Motor

25 W (1/30 HP) Single-Phase 110/115 VAC AC Gear Motor (6:1 Gear Ratio)
Web Price Request Quote

AC Motor

25 W (1/30 HP) Single-Phase 110/115 VAC AC Gear Motor (7.5:1 Gear Ratio)
Web Price Request Quote

AC Motor

25 W (1/30 HP) Single-Phase 110/115 VAC AC Gear Motor (9:1 Gear Ratio)
Web Price Request Quote

AC Motor

25 W (1/30 HP) Single-Phase 110/115 VAC AC Gear Motor (12.5:1 Gear Ratio)
Web Price Request Quote
Frame Size - 3.15 in80 mm
Output Power - 25 W (1/30 HP)
Voltage (VAC) - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Current - 0.54 A [110 VAC] 0.55 A [115 VAC]
Type - Lead Wire
Electromagnetic Brake - Not Equipped
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 6 :1 - 7.5 :1 - 9 :1 - 12.5 :1
Output Shaft Diameter - 5/8 in.
Rated Torque - 6.0 lb-in  0.68 N·m   - 7.1 lb-in  0.81 N·m   - 8.8 lb-in  1.0 N·m   - 10.6 lb-in  1.2 N·m   - 15.0 lb-in  1.7 N·m  
Rated Speed (rpm) - 360 - 300 - 240 - 200 - 144
Permissible Load Inertia - 120 oz-in²When performing instantaneous stop = 42 oz-in²22 x 10-4 kg·m²When performing instantaneous stop = 7.75 x 10-4 kg·m² - 175 oz-in²When performing instantaneous stop = 61 oz-in²32 x 10-4 kg·m²When performing instantaneous stop = 11.2 x 10-4 kg·m² - 270 oz-in²When performing instantaneous stop = 95 oz-in²50 x 10-4 kg·m²When performing instantaneous stop = 17.4 x 10-4 kg·m² - 390 oz-in²When performing instantaneous stop = 137 oz-in²72 x 10-4 kg·m²When performing instantaneous stop = 25.1 x 10-4 kg·m² - 820 oz-in²When performing instantaneous stop = 260 oz-in²150 x 10-4 kg·m²When performing instantaneous stop = 48.4 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Output Shaft End = 67 lb0.79 in. from Output Shaft End = 78 lb10 mm from Output Shaft End = 300 N20 mm from Output Shaft End = 350 N
Permissible Thrust Load - 22 lb100 N
Permissible Thrust Load -
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards
- UL CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved