Items |
4IK25UA-5A 25 W (1/30 HP) Induction Gear Motor (5:1 Gear Ratio, Single-Phase 110/115 VAC) Web Price Request Quote
|
4IK25UA-6A 25 W (1/30 HP) Induction Gear Motor (6:1 Gear Ratio, Single-Phase 110/115 VAC) Web Price Request Quote
|
4IK25UA-7.5A 25 W (1/30 HP) Induction Gear Motor (7.5:1 Gear Ratio, Single-Phase 110/115 VAC) Web Price Request Quote
|
4IK25UA-9A 25 W (1/30 HP) Induction Gear Motor (9:1 Gear Ratio, Single-Phase 110/115 VAC) Web Price Request Quote
|
4IK25UA-12.5A 25 W (1/30 HP) Induction Gear Motor (12.5:1 Gear Ratio, Single-Phase 110/115 VAC) Web Price Request Quote
|
|||||
Frame Size | - 3.15 in80 mm | |||||||||
Output Power | - 25 W (1/30 HP) | |||||||||
Voltage (VAC) | - Single-Phase 110/115 VAC | |||||||||
Frequency (Hz) | - 60 | |||||||||
Current | - 0.43 A [115 VAC] 0.44 A [110 VAC] | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Type | - Lead Wire | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 6 :1 | - 7.5 :1 | - 9 :1 | - 12.5 :1 | |||||
Output Shaft Diameter | - 5/8 in. | |||||||||
Rated Torque | - 6.8 lb-in 0.77 N·m | - 8.1 lb-in 0.92 N·m | - 9.7 lb-in 1.1 N·m | - 12.3 lb-in 1.4 N·m | - 16.8 lb-in 1.9 N·m | |||||
Rated Speed (rpm) | - 360 | - 300 | - 240 | - 200 | - 144 | |||||
Permissible Load Inertia | - 42.50 oz-in²7.75 x 10-4 kg·m² | - 61.20 oz-in²11.16 x 10-4 kg·m² | - 95.63 oz-in²17.4375 x 10-4 kg·m² | - 137.70 oz-in²25.11 x 10-4 kg·m² | - 265.63 oz-in²48.4375 x 10-4 kg·m² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N | |||||||||
Permissible Thrust Load | - 22 lb100 N | |||||||||
RoHS Compliant |
- Yes | |||||||||
Safety Standards |
- UL CCC CE | |||||||||
Degree of Protection |
- IP20 | |||||||||
Voltage (Brake) | - | |||||||||
Current (Brake) | - | |||||||||
Input | - | |||||||||
Static Friction Torque | - | |||||||||
|