• Linear Actuator with Guide and 24 VDC Microstepping Driver with Built-in Controller
  • 28 mm (1.10 in.) Frame Size
  • Ground Ball Screw or Rolled Ball Screw Type
  • Adjustment Knob option
Unit of Measure
Items
Linear Actuator

Compact Linear Actuator and Driver
Web Price Request Quote

Linear Actuator

Compact Linear Actuator and Driver
Web Price Request Quote

Linear Actuator

Compact Linear Actuator and Driver
Web Price Request Quote

Linear Actuator

Compact Linear Actuator and Driver
Web Price Request Quote

Linear Actuator

Compact Linear Actuator and Driver
Web Price Request Quote
Actuator Frame Size - 1.1 in.28 mm
Drive Method - Ground Ball Screw - Ground Ball Screw - Rolled Ball Screw - Rolled Ball Screw - Ground Ball Screw
Repetitive Positioning Accuracy
- ±0.0001 in.±0.003 mm - ±0.0001 in.±0.003 mm - ±0.00039 in.±0.01 mm - ±0.00039 in.±0.01 mm - ±0.0001 in.±0.003 mm
Maximum Load Moment - MP: 18.4 oz-in
MY: 9.91 oz-in
MR: 42.48 oz-in  
MP: 0.13 N·m
MY: 0.07 N·m
MR: 0.3 N·m  
Lost Motion - 0.00079 in.  0.002 mm   - 0.00079 in.  0.002 mm   - 0.00197 in.  0.05 mm   - 0.00197 in.  0.05 mm   - 0.00079 in.  0.002 mm  
Power Supply - 24 VDC
Current - 0.7 A
Type - High-Resolution - High-Resolution - Standard - Standard - Standard
Guide - Equipped
Electromagnetic Brake - Not Equipped
Adjusting Knob
- Not Equipped - Equipped - Not Equipped - Equipped - Not Equipped
Lead - 0.04 in.1 mm
Stroke - 1.18 in.30 mm
Max. Vertical Transportable Mass - 3.30 lb1.5 kg
Max. Horizontal Transportable Mass - 2.20 lb1 kg
Max. Speed - 0.94 in/s24 mm/s - 0.94 in/s24 mm/s - 1.57 in/s40 mm/s - 1.57 in/s40 mm/s - 1.57 in/s40 mm/s
Max. Thrust Force - 6.70 lb30 N
Max. Holding Force - 6.70 lb30 N
Resolution
- 0.000039 in.  0.001 mm   - 0.000039 in.  0.001 mm   - 0.000079 in.  0.002 mm   - 0.000079 in.  0.002 mm   - 0.000079 in.  0.002 mm  
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved