Items |
DRL28G-03B1M-KB Compact Linear Actuator and Driver Web Price Request Quote
|
DRL28G-03B1MN-KB Compact Linear Actuator and Driver Web Price Request Quote
|
DRL28G-03A1P-KB Compact Linear Actuator and Driver Web Price Request Quote
|
DRL28G-03A1PN-KB Compact Linear Actuator and Driver Web Price Request Quote
|
DRL28G-03B1P-KB Compact Linear Actuator and Driver Web Price Request Quote
|
|||||
Actuator Frame Size | - 1.1 in.28 mm | |||||||||
Drive Method | - Ground Ball Screw | - Ground Ball Screw | - Rolled Ball Screw | - Rolled Ball Screw | - Ground Ball Screw | |||||
Repetitive Positioning Accuracy |
- ±0.0001 in.±0.003 mm | - ±0.0001 in.±0.003 mm | - ±0.00039 in.±0.01 mm | - ±0.00039 in.±0.01 mm | - ±0.0001 in.±0.003 mm | |||||
Maximum Load Moment |
-
MP: 18.4 oz-in MY: 9.91 oz-in MR: 42.48 oz-in MP: 0.13 N·m MY: 0.07 N·m MR: 0.3 N·m |
|||||||||
Lost Motion | - 0.00079 in. 0.002 mm | - 0.00079 in. 0.002 mm | - 0.00197 in. 0.05 mm | - 0.00197 in. 0.05 mm | - 0.00079 in. 0.002 mm | |||||
Power Supply | - 24 VDC | |||||||||
Current | - 0.7 A | |||||||||
Type | - High-Resolution | - High-Resolution | - Standard | - Standard | - Standard | |||||
Guide | - Equipped | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Adjusting Knob |
- Not Equipped | - Equipped | - Not Equipped | - Equipped | - Not Equipped | |||||
Lead | - 0.04 in.1 mm | |||||||||
Stroke | - 1.18 in.30 mm | |||||||||
Max. Vertical Transportable Mass | - 3.30 lb1.5 kg | |||||||||
Max. Horizontal Transportable Mass | - 2.20 lb1 kg | |||||||||
Max. Speed | - 0.94 in/s24 mm/s | - 0.94 in/s24 mm/s | - 1.57 in/s40 mm/s | - 1.57 in/s40 mm/s | - 1.57 in/s40 mm/s | |||||
Max. Thrust Force | - 6.70 lb30 N | |||||||||
Max. Holding Force | - 6.70 lb30 N | |||||||||
Resolution |
- 0.000039 in. 0.001 mm | - 0.000039 in. 0.001 mm | - 0.000079 in. 0.002 mm | - 0.000079 in. 0.002 mm | - 0.000079 in. 0.002 mm | |||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
|