Items |
5RK40UA-5A 40 W (1/19 HP) Single-Phase 110/115 VAC AC Gear Motor (5:1 Gear Ratio) Web Price Request Quote
|
5RK40UA-6A 40 W (1/19 HP) Single-Phase 110/115 VAC AC Gear Motor (6:1 Gear Ratio) Web Price Request Quote
|
5RK40UA-7.5A 40 W (1/19 HP) Single-Phase 110/115 VAC AC Gear Motor (7.5:1 Gear Ratio) Web Price Request Quote
|
5RK40UA-9A 40 W (1/19 HP) Single-Phase 110/115 VAC AC Gear Motor (9:1 Gear Ratio) Web Price Request Quote
|
5RK40UA-12.5A 40 W (1/19 HP) Single-Phase 110/115 VAC AC Gear Motor (12.5:1 Gear Ratio) Web Price Request Quote
|
|||||
Frame Size | - 3.54 in90 mm | |||||||||
Output Power | - 40 W (1/19 HP) | |||||||||
Voltage (VAC) | - Single-Phase 110/115 VAC | |||||||||
Frequency (Hz) | - 60 | |||||||||
Current | - 0.81 A | |||||||||
Type | - Lead Wire | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 6 :1 | - 7.5 :1 | - 9 :1 | - 12.5 :1 | |||||
Output Shaft Diameter | - 3/4 in. | |||||||||
Rated Torque | - 9.7 lb-in 1.1 N·m | - 12.3 lb-in 1.4 N·m | - 15.0 lb-in 1.7 N·m | - 17.7 lb-in 2.0 N·m | - 24 lb-in 2.8 N·m | |||||
Rated Speed (rpm) | - 360 | - 300 | - 240 | - 200 | - 144 | |||||
Permissible Load Inertia | - 250 oz-in²When performing instantaneous stop = 150 oz-in²45 x 10-4 kg·m²When performing instantaneous stop = 27.5 x 10-4 kg·m² | - 360 oz-in²When performing instantaneous stop = 220 oz-in²65 x 10-4 kg·m²When performing instantaneous stop = 39.6 x 10-4 kg·m² | - 550 oz-in²When performing instantaneous stop = 340 oz-in²100 x 10-4 kg·m²When performing instantaneous stop = 61.9 x 10-4 kg·m² | - 820 oz-in²When performing instantaneous stop = 490 oz-in²150 x 10-4 kg·m²When performing instantaneous stop = 89.1 x 10-4 kg·m² | - 1640 oz-in²When performing instantaneous stop = 940 oz-in²300 x 10-4 kg·m²When performing instantaneous stop = 172 x 10-4 kg·m² | |||||
Permissible Overhung Load | - 0.39 in. from Output Shaft End = 90 lb0.79 in. from Output Shaft End = 112 lb10 mm from Output Shaft End = 400 N20 mm from Output Shaft End = 500 N | - 0.39 in. from Output Shaft End = 90 lb0.79 in. from Output Shaft End = 112 lb10 mm from Output Shaft End = 400 N20 mm from Output Shaft End = 500 N | - 0.39 in. from Output Shaft End = 90 lb0.79 in. from Output Shaft End = 112 lb10 mm from Output Shaft End = 400 N20 mm from Output Shaft End = 500 N | - 0.39 in. from Output Shaft End = 90 lb0.79 in. from Output Shaft End = 112 lb10 mm from Output Shaft End = 400 N20 mm from Output Shaft End = 500 N | - 0.39 in. from Output Shaft End = 101 lb0.79 in. from Output Shaft End = 135 lb10 mm from Output Shaft End = 450 N20 mm from Output Shaft End = 600 N | |||||
Permissible Thrust Load | - 33 lb150 N | |||||||||
Permissible Thrust Load | - | |||||||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards |
- UL CE | |||||||||
|