Items |
DRSM42LG-04A2AZAK / AZD-K 42 mm Compact Linear Actuator with Guide, Absolute Encoder Type Web Price $1,578.00
|
DRSM42LG-04A2AZMK / AZD-K 42 mm Compact Linear Actuator with Guide, Absolute Encoder Type Web Price $1,829.00
|
DRSM42LG-04A8AZAK / AZD-K 42 mm Compact Linear Actuator with Guide, Absolute Encoder Type Web Price $1,704.00
|
DRSM42LG-04A8AZMK / AZD-K 42 mm Compact Linear Actuator with Guide, Absolute Encoder Type Web Price $1,954.00
|
DRSM42LG-04B2AZAK / AZD-K 42 mm Compact Linear Actuator with Guide, Absolute Encoder Type Web Price $1,957.00
|
|||||
Power Supply | - 24/48 VDC | |||||||||
Actuator Frame Size | - 1.65 in.42 mm | |||||||||
Drive Method | - Rolled Ball Screw | - Rolled Ball Screw | - Rolled Ball Screw | - Rolled Ball Screw | - Ground Ball Screw | |||||
Repetitive Positioning Accuracy |
- ±0.0004 in.±0.01 mm | - ±0.0004 in.±0.01 mm | - ±0.0004 in.±0.01 mm | - ±0.0004 in.±0.01 mm | - ±0.00012 in.±0.003 mm | |||||
Maximum Load Moment |
-
MP: 184 oz-in MY: 142 oz-in MR: 350 oz-in MP: 1.3 N·m MY: 1.0 N·m MR: 2.5 N·m |
|||||||||
Lost Motion | - 0.002 in. 0.05 mm | - 0.002 in. 0.05 mm | - 0.002 in. 0.05 mm | - 0.002 in. 0.05 mm | - 0.00079 in. 0.02 mm | |||||
Current | - | |||||||||
Type | - | |||||||||
Guide | - Equipped | |||||||||
Cable Direction | - Left | |||||||||
Electromagnetic Brake | - Not Equipped | - Equipped | - Not Equipped | - Equipped | - Not Equipped | |||||
Lead | - 0.079 in.2 mm | - 0.079 in.2 mm | - 0.315 in.8 mm | - 0.315 in.8 mm | - 0.079 in.2 mm | |||||
Stroke | - 1.57 in.40 mm | |||||||||
Max. Vertical Transportable Mass | - | - 22 lb10 kg | - | - 11 lb5 kg | - | |||||
Max. Horizontal Transportable Mass | - 22 lb10 kg | - 22 lb10 kg | - 11 lb5 kg | - 11 lb5 kg | - 22 lb10 kg | |||||
Max. Speed | - 1.97 in/s50 mm/s | - 1.97 in/s50 mm/s | - 7.87 in/s200 mm/s | - 7.87 in/s200 mm/s | - 1.97 in/s50 mm/s | |||||
Max. Thrust Force | - 45 lb200 N | - 45 lb200 N | - 11.2 lb50 N | - 11.2 lb50 N | - 45 lb200 N | |||||
Push Force | - 90 lb400 N | - 90 lb400 N | - 22 lb100 N | - 22 lb100 N | - 90 lb400 N | |||||
Max. Holding Force | - 45 lb200 N | - 45 lb200 N | - 11.2 lb50 N | - 11.2 lb50 N | - 45 lb200 N | |||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
|