• Linear Actuator with Absolute Encoder
  • 42 mm (1.65 in) Frame Size
  • Ground Ball Screw or Rolled Ball Screw Type
  • Electromagnetic Brake options
Unit of Measure
Items
drsm42-azak-azd-k

42 mm Compact Linear Actuator, Absolute Encoder Type
Web Price $1,272.00

drsm42-azmk-azd-k

42 mm Compact Linear Actuator, Absolute Encoder Type
Web Price $1,522.00

drsm42-azak-azd-k

42 mm Compact Linear Actuator, Absolute Encoder Type
Web Price $1,398.00

drsm42-azmk-azd-k

42 mm Compact Linear Actuator, Absolute Encoder Type
Web Price $1,648.00

drsm42-azak-azd-k

42 mm Compact Linear Actuator, Absolute Encoder Type
Web Price $1,651.00
Power Supply - 24/48 VDC
Actuator Frame Size - 1.65 in.42 mm
Drive Method - Rolled Ball Screw - Rolled Ball Screw - Rolled Ball Screw - Rolled Ball Screw - Ground Ball Screw
Repetitive Positioning Accuracy
- ±0.0004 in.±0.01 mm - ±0.0004 in.±0.01 mm - ±0.0004 in.±0.01 mm - ±0.0004 in.±0.01 mm - ±0.00012 in.±0.003 mm
Maximum Load Moment -
Lost Motion - 0.002 in.  0.05 mm   - 0.002 in.  0.05 mm   - 0.002 in.  0.05 mm   - 0.002 in.  0.05 mm   - 0.00079 in.  0.02 mm  
Current -
Type -
Guide - Not Equipped
Electromagnetic Brake - Not Equipped - Equipped - Not Equipped - Equipped - Not Equipped
Lead - 0.079 in.2 mm - 0.079 in.2 mm - 0.315 in.8 mm - 0.315 in.8 mm - 0.079 in.2 mm
Stroke - 1.57 in.40 mm
Max. Vertical Transportable Mass - - 44 lb20 kg - - 11 lb5 kg -
Max. Horizontal Transportable Mass - 88 lb40 kg - 88 lb40 kg - 22 lb10 kg - 22 lb10 kg - 88 lb40 kg
Max. Speed - 1.97 in/s50 mm/s - 1.97 in/s50 mm/s - 7.87 in/s200 mm/s - 7.87 in/s200 mm/s - 1.97 in/s50 mm/s
Max. Thrust Force - 45 lb200 N - 45 lb200 N - 11.2 lb50 N - 11.2 lb50 N - 45 lb200 N
Push Force - 90 lb400 N - 90 lb400 N - 22 lb100 N - 22 lb100 N - 90 lb400 N
Max. Holding Force - 45 lb200 N - 45 lb200 N - 11.2 lb50 N - 11.2 lb50 N - 45 lb200 N
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved