Items |
DRL42-04B2M-KD Compact Linear Actuator and Driver Web Price Request Quote
|
DRL42-04B2MM-KD Compact Linear Actuator and Driver Web Price Request Quote
|
DRL42-04B2MN-KD Compact Linear Actuator and Driver Web Price Request Quote
|
DRL42-04A2P-KD Compact Linear Actuator and Driver Web Price Request Quote
|
DRL42-04A2PM-KD Compact Linear Actuator and Driver Web Price Request Quote
|
|||||
Actuator Frame Size | - 1.65 in.42 mm | |||||||||
Drive Method | - Ground Ball Screw | - Ground Ball Screw | - Ground Ball Screw | - Rolled Ball Screw | - Rolled Ball Screw | |||||
Repetitive Positioning Accuracy |
- ±0.0001 in.±0.003 mm | - ±0.0001 in.±0.003 mm | - ±0.0001 in.±0.003 mm | - ±0.00039 in.±0.01 mm | - ±0.00039 in.±0.01 mm | |||||
Lost Motion | - 0.00079 in. 0.002 mm | - 0.00079 in. 0.002 mm | - 0.00079 in. 0.002 mm | - 0.00197 in. 0.05 mm | - 0.00197 in. 0.05 mm | |||||
Power Supply | - 24 VDC | |||||||||
Current | - 1.4 A | |||||||||
Type | - High-Resolution | - High-Resolution | - High-Resolution | - Standard | - Standard | |||||
Guide | - Not Equipped | |||||||||
Electromagnetic Brake | - Not Equipped | - Equipped | - Not Equipped | - Not Equipped | - Equipped | |||||
Adjusting Knob |
- Not Equipped | - Not Equipped | - Equipped | - Not Equipped | - Not Equipped | |||||
Lead | - 0.08 in.2 mm | |||||||||
Stroke | - 1.57 in.40 mm | |||||||||
Max. Vertical Transportable Mass | - 22 lb10 kg | |||||||||
Max. Horizontal Transportable Mass | - | |||||||||
Max. Speed | - 0.59 in/s15 mm/s | - 0.59 in/s15 mm/s | - 0.59 in/s15 mm/s | - 1.18 in/s30 mm/s | - 1.18 in/s30 mm/s | |||||
Max. Thrust Force | - 22 lb100 N | |||||||||
Max. Holding Force | - 22 lb100 N | |||||||||
Resolution |
- 0.000079 in. 0.002 mm | - 0.000079 in. 0.002 mm | - 0.000079 in. 0.002 mm | - 0.00016 in. 0.004 mm | - 0.00016 in. 0.004 mm | |||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
|