Items |
PK543AWR27LH50 1.65 in. (42 mm) 5-Phase Stepper Motor Web Price Request Quote
|
PK543AWR27LH100 1.65 in. (42 mm) 5-Phase Stepper Motor Web Price Request Quote
|
PK543AWR27LPS25 1.65 in. (42 mm) 5-Phase Stepper Motor Web Price Request Quote
|
PK543AWR27LPS36 1.65 in. (42 mm) 5-Phase Stepper Motor Web Price Request Quote
|
PK543AWR27LPS50 1.65 in. (42 mm) 5-Phase Stepper Motor Web Price Request Quote
|
|||||
Frame Size | - 1.65 in42 mm | |||||||||
Motor Length | - 2.56 in.65 mm | - 2.56 in.65 mm | - 3.31 in.84 mm | - 3.31 in.84 mm | - 3.31 in.84 mm | |||||
Basic Step Angle | - 0.72º | |||||||||
Speed-Torque Characteristics |
-
Speed-Torque Characteristics |
-
Speed-Torque Characteristics |
-
Speed-Torque Characteristics |
-
Speed-Torque Characteristics |
-
Speed-Torque Characteristics |
|||||
Holding Torque |
- 480 oz-in3.5 N·m | - 704 oz-in5 N·m | - 350 oz-in2.5 N·m | - 420 oz-in3 N·m | - 420 oz-in3 N·m | |||||
Current per Phase | - 0.75 A/phase | |||||||||
Type | - Geared | |||||||||
Shaft/Gear Type | - Harmonic Gear | - Harmonic Gear | - Planetary Gear | - Planetary Gear | - Planetary Gear | |||||
Gear Ratio (X:1) | - 50 :1 | - 100 :1 | - 25 :1 | - 36 :1 | - 50 :1 | |||||
Backlash | - | - | - 10 arc min (0.17º) | - 10 arc min (0.17º) | - 10 arc min (0.17º) | |||||
Encoder Output | - 500 P/R Differential, 3-Channel | |||||||||
Motor Connection Type | - Flying Leads | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Shaft | - Single | |||||||||
Step Angle | - 0.0144 ° | - 0.0072 ° | - 0.0288 ° | - 0.02 ° | - 0.0144 ° | |||||
Connection Type | - New Pentagon (Bipolar) | |||||||||
Lead Wires | - 5 | |||||||||
Rotor Inertia | - 0.28 oz-in²52x10-7 kg·m² | - 0.28 oz-in²52x10-7 kg·m² | - 0.191 oz-in²35x10-7 kg·m² | - 0.191 oz-in²35x10-7 kg·m² | - 0.191 oz-in²35x10-7 kg·m² | |||||
Lost Motion | - 1.5 arc min max. | - 1.5 arc min max. | - | - | - | |||||
Static Friction Torque | - | |||||||||
RoHS Compliant |
- Yes | |||||||||
Safety Standards |
- UL CSA EN CE | |||||||||
Radial Load | - 0 in. from Shaft End = 40 lb0.2 in. from Shaft End = 49 lb0.39 in. from Shaft End = 60 lb0.59 in. from Shaft End = 81 lb0.79 in. from Shaft End = 114 lb0 mm from Shaft End = 180 N5 mm from Shaft End = 220 N10 mm from Shaft End = 270 N15 mm from Shaft End = 360 N20 mm from Shaft End = 510 N | - 0 in. from Shaft End = 40 lb0.2 in. from Shaft End = 49 lb0.39 in. from Shaft End = 60 lb0.59 in. from Shaft End = 81 lb0.79 in. from Shaft End = 114 lb0 mm from Shaft End = 180 N5 mm from Shaft End = 220 N10 mm from Shaft End = 270 N15 mm from Shaft End = 360 N20 mm from Shaft End = 510 N | - 0 in. from Shaft End = 24 lb0.2 in. from Shaft End = 28 lb0.39 in. from Shaft End = 33 lb0.59 in. from Shaft End = 41 lb0 mm from Shaft End = 109 N5 mm from Shaft End = 127 N10 mm from Shaft End = 150 N15 mm from Shaft End = 184 N | - 0 in. from Shaft End = 24 lb0.2 in. from Shaft End = 28 lb0.39 in. from Shaft End = 33 lb0.59 in. from Shaft End = 41 lb0 mm from Shaft End = 109 N5 mm from Shaft End = 127 N10 mm from Shaft End = 150 N15 mm from Shaft End = 184 N | - 0 in. from Shaft End = 24 lb0.2 in. from Shaft End = 28 lb0.39 in. from Shaft End = 33 lb0.59 in. from Shaft End = 41 lb0 mm from Shaft End = 109 N5 mm from Shaft End = 127 N10 mm from Shaft End = 150 N15 mm from Shaft End = 184 N | |||||
Axial Load | - 49 lb220 N | - 49 lb220 N | - 11.20 lb50 N | - 11.20 lb50 N | - 11.20 lb50 N | |||||
|