The BLE Series sets a new standard for brushless DC motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
  • Wide speed range
  • Excellent speed stability
  • Compact & high power
  • Energy saving
  • Electromagnetic brake type
  • IP65 Protection
  • 8 Speed settings & torque limiting functions are
  • more
Unit of Measure
Items
Brushless DC Motor

Brushless DC Motor Speed Control System
Web Price Request Quote

Brushless DC Motor

Brushless DC Motor Speed Control System
Web Price Request Quote

Brushless DC Motor

Brushless DC Motor Speed Control System
Web Price Request Quote

Brushless DC Motor

Brushless DC Motor Speed Control System
Web Price Request Quote

Brushless DC Motor

Brushless DC Motor Speed Control System
Web Price Request Quote
Motor Frame Size
- 3.15 in.80 mm
Output Power - 60 W (1/12 HP)
Power Supply - Single-Phase 100-120 VAC - Single-Phase 200-240 VAC - Three-Phase 200-240 VAC - Single-Phase 100-120 VAC - Single-Phase 100-120 VAC
Rated Input Current - 2.0 A - 1.2 A - 0.7 A - 2.0 A - 2.0 A
Shaft/Gear Type - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Parallel Shaft Gearhead - Parallel Shaft Gearhead
Gear Ratio (X:1) - - - - 5 :1 - 10 :1
Output Shaft Diameter - 10 mm - 10 mm - 10 mm - 15 mm - 15 mm
Rated Torque - 1.75 lb-in0.20 N·m - 1.75 lb-in0.20 N·m - 1.75 lb-in0.20 N·m - 7.9 lb-in0.9 N·m - 15.9 lb-in1.8 N·m
Electromagnetic Brake - Not Equipped
Brake Type -
Static Friction Torque -
Control Module Included - No
Variable Speed Range (r/min) - 100 ~ 4000 - 100 ~ 4000 - 100 ~ 4000 - 20 ~ 800 - 10 ~ 400
Rotor Inertia - 1.31 oz-in2
Permissible Overhung Load - 0.39 in. from Shaft End = 24 lb0.79 in. from Shaft End = 29 lb10 mm from Shaft End = 110 N20 mm from Shaft End = 130 N - 0.39 in. from Shaft End = 24 lb0.79 in. from Shaft End = 29 lb10 mm from Shaft End = 110 N20 mm from Shaft End = 130 N - 0.39 in. from Shaft End = 24 lb0.79 in. from Shaft End = 29 lb10 mm from Shaft End = 110 N20 mm from Shaft End = 130 N - 0.39 in. from Shaft End = 45 lb0.79 in. from Shaft End = 56 lb10 mm from Shaft End = 200 N20 mm from Shaft End = 250 N - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N
Permissible Thrust Load - - - - 22 lb100 N - 22 lb100 N
Permissible Thrust Load - The permissible thrust load should not be greater than half the motor mass. - The permissible thrust load should not be greater than half the motor mass. - The permissible thrust load should not be greater than half the motor mass. - -
Speed Control Method (Select one of the following)
- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)
Number of Speed Settings
- 2
Multi-Speed Setting Method - 1 speed set by the internal speed potentiometer and 1 speed set by the external speed potentiometer (20 kΩ, 1/4 W) or external DC voltage (0 ~ 5 VDC)
Instantaneous Stop - Yes
Multi-Axes Control
- Yes
Alarm Output - Yes
Position Control Mode - No
Torque Limit Control - No
Vertical Drive (Gravitational Operation) - No
Max. Extension Length (m)
- 20.40
RoHS Compliant
- Yes
Safety Standards
- UL CSA CE
Protocol -
Electrical Characteristics -
Transmission/Reception Mode -
Baud Rate -
Physical Layer -
Connection Type -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved