• Linear Actuator with Guide and 24 VDC Microstepping Driver
  • 60 mm (2.36 in) Frame Size
  • Ground Ball Screw or Rolled Ball Screw Type
  • Adjustment Knob or Electromagnetic Brake options
Unit of Measure
Items
Linear Actuator

Compact Linear Actuator and Driver
Web Price Request Quote

Linear Actuator

Compact Linear Actuator and Driver
Web Price Request Quote

Linear Actuator

Compact Linear Actuator and Driver
Web Price Request Quote

Linear Actuator

Compact Linear Actuator and Driver
Web Price Request Quote

Linear Actuator

Compact Linear Actuator and Driver
Web Price Request Quote
Actuator Frame Size - 2.36 in.60 mm
Drive Method - Ground Ball Screw - Ground Ball Screw - Ground Ball Screw - Rolled Ball Screw - Rolled Ball Screw
Repetitive Positioning Accuracy
- ±0.0001 in.±0.003 mm - ±0.0001 in.±0.003 mm - ±0.0001 in.±0.003 mm - ±0.00039 in.±0.01 mm - ±0.00039 in.±0.01 mm
Maximum Load Moment - MP: 85 oz-in
MY: 49 oz-in
MR: 310 oz-in  
MP: 0.6 N·m
MY: 0.35 N·m
MR: 2.2 N·m  
Lost Motion - 0.00079 in.  0.002 mm   - 0.00079 in.  0.002 mm   - 0.00079 in.  0.002 mm   - 0.00197 in.  0.05 mm   - 0.00197 in.  0.05 mm  
Power Supply - 24 VDC
Current - 2.5 A
Type - High-Resolution - High-Resolution - High-Resolution - Standard - Standard
Guide - Equipped
Electromagnetic Brake - Not Equipped - Equipped - Not Equipped - Not Equipped - Equipped
Adjusting Knob
- Not Equipped - Not Equipped - Equipped - Not Equipped - Not Equipped
Lead - 0.16 in.4 mm
Stroke - 1.97 in.50 mm
Max. Vertical Transportable Mass - 33 lb15 kg
Max. Horizontal Transportable Mass - 6.60 lb3 kg
Max. Speed - 0.87 in/s22 mm/s - 0.87 in/s22 mm/s - 0.87 in/s22 mm/s - 1.57 in/s40 mm/s - 1.57 in/s40 mm/s
Max. Thrust Force - 67 lb300 N
Max. Holding Force - 67 lb300 N
Resolution
- 0.00016 in.  0.004 mm   - 0.00016 in.  0.004 mm   - 0.00016 in.  0.004 mm   - 0.00031 in.  0.008 mm   - 0.00031 in.  0.008 mm  
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved