• Linear Actuator with Absolute Encoder
  • 60 mm (2.36 in.) Frame Size
  • Rolled Ball Screw Type
  • Electromagnetic Brake options
Unit of Measure
Items
drsm60-azak-azd-k

60 mm Compact Linear Actuator, Absolute Encoder Type
Web Price $1,509.00

drsm60-azmk-azd-k

60 mm Compact Linear Actuator, Absolute Encoder Type
Web Price $1,759.00
Power Supply - 24/48 VDC
Actuator Frame Size - 2.36 in.60 mm
Drive Method - Rolled Ball Screw
Repetitive Positioning Accuracy
- ±0.0004 in.±0.01 mm
Maximum Load Moment -
Lost Motion - 0.002 in.  0.05 mm  
Current -
Type -
Guide - Not Equipped
Electromagnetic Brake - Not Equipped - Equipped
Lead - 0.157 in.4 mm
Stroke - 1.97 in.50 mm
Max. Vertical Transportable Mass - - 110 lb50 kg
Max. Horizontal Transportable Mass - 110 lb50 kg
Max. Speed - 1.97 in/s50 mm/s
Max. Thrust Force - 112 lb500 N
Push Force - 112 lb500 N
Max. Holding Force - 112 lb500 N
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved