Items |
NXM1075A-J10 750 W (1 HP) Geared Servo Motor, Rated Torque = 2710 oz-in (19.10 N·m) Web Price Request Quote
|
NXM1075A-J25 750 W (1 HP) Geared Servo Motor, Rated Torque = 6780 oz-in (47.80 N·m) Web Price Request Quote
|
NXM1075A-J5 750 W (1 HP) Geared Servo Motor, Rated Torque = 1350 oz-in (9.56 N·m) Web Price Request Quote
|
NXM1075M-J10 750 W (1 HP) Geared Servo Motor, Rated Torque = 2710 oz-in (169 N·m) Web Price Request Quote
|
NXM1075M-J25 750 W (1 HP) Geared Servo Motor, Rated Torque = 6780 oz-in (47.80 N·m) Web Price Request Quote
|
|||||
Motor Frame Size |
- 4.09 in.104 mm | |||||||||
Rated Output Power | - 750 W (1 HP) | |||||||||
Speed-Torque Characteristics |
-
Graph |
-
Graph |
-
Graph |
-
Graph |
-
Graph |
|||||
Rated Torque | - 2710 oz-in19.1 N·m | - 6780 oz-in47.80 N·m | - 1350 oz-in9.56 N·m | - 2710 oz-in169 N·m | - 6780 oz-in47.80 N·m | |||||
Max Speed (rpm) | - | |||||||||
Rated Speed (rpm) |
- | |||||||||
Permissible Speed Range | - 0 ~ 300 r/min | - 0 ~ 120 r/min | - 0 ~ 600 r/min | - 0 ~ 300 r/min | - 0 ~ 120 r/min | |||||
Max Instantaneous Torque | - 8130 oz-in57.3 N·m | - 20300 oz-in143 N·m | - 4070 oz-in28.7 N·m | - 8130 oz-in57.3 N·m | - 20300 oz-in143 N·m | |||||
Rotor Inertia | - 5.1 oz-in²0.291x10-4 kg·m² | - 5.1 oz-in²0.291x10-4 kg·m² | - 5.1 oz-in²0.291x10-4 kg·m² | - 5.6 oz-in²1.02x10-4 kg·m² | - 5.6 oz-in²1.02x10-4 kg·m² | |||||
Resolution (P/R) | - 100 to 100000 (Factory setting 1000) | |||||||||
Gear Type - Search | - Planetary Gear | |||||||||
Gear Ratio (X:1) | - 10 :1 | - 25 :1 | - 5 :1 | - 10 :1 | - 25 :1 | |||||
Electromagnetic Brake | - Not Equipped | - Not Equipped | - Not Equipped | - Equipped | - Equipped | |||||
Permissible Overhung Load | - 0 in. from Shaft End = 200 lb0.2 in. from Shaft End = 210 lb0.39 in. from Shaft End = 220 lb0.59 in. from Shaft End = 230 lb0.79 in. from Shaft End = 240 lb0.98 in. from Shaft End = 260 lb1.18 in. from Shaft End = 270 lb1.38 in. from Shaft End = 290 lb0 mm from Shaft End = 900 N5 mm from Shaft End = 950 N10 mm from Shaft End = 1000 N15 mm from Shaft End = 1050 N20 mm from Shaft End = 1100 N25 mm from Shaft End = 1180 N30 mm from Shaft End = 1230 N35 mm from Shaft End = 1300 N | - 0 in. from Shaft End = 300 lb0.2 in. from Shaft End = 310 lb0.39 in. from Shaft End = 330 lb0.59 in. from Shaft End = 340 lb0.79 in. from Shaft End = 360 lb0.98 in. from Shaft End = 370 lb1.18 in. from Shaft End = 390 lb1.38 in. from Shaft End = 410 lb0 mm from Shaft End = 1350 N5 mm from Shaft End = 1400 N10 mm from Shaft End = 1480 N15 mm from Shaft End = 1550 N20 mm from Shaft End = 1600 N25 mm from Shaft End = 1650 N30 mm from Shaft End = 1750 N35 mm from Shaft End = 1850 N | - 0 in. from Shaft End = 146 lb0.2 in. from Shaft End = 157 lb0.39 in. from Shaft End = 164 lb0.59 in. from Shaft End = 168 lb0.79 in. from Shaft End = 180 lb0.98 in. from Shaft End = 186 lb1.18 in. from Shaft End = 198 lb1.38 in. from Shaft End = 200 lb0 mm from Shaft End = 650 N5 mm from Shaft End = 700 N10 mm from Shaft End = 730 N15 mm from Shaft End = 750 N20 mm from Shaft End = 800 N25 mm from Shaft End = 830 N30 mm from Shaft End = 880 N35 mm from Shaft End = 920 N | - 0 in. from Shaft End = 200 lb0.2 in. from Shaft End = 210 lb0.39 in. from Shaft End = 220 lb0.59 in. from Shaft End = 230 lb0.79 in. from Shaft End = 240 lb0.98 in. from Shaft End = 260 lb1.18 in. from Shaft End = 270 lb1.38 in. from Shaft End = 290 lb0 mm from Shaft End = 900 N5 mm from Shaft End = 950 N10 mm from Shaft End = 1000 N15 mm from Shaft End = 1050 N20 mm from Shaft End = 1100 N25 mm from Shaft End = 1180 N30 mm from Shaft End = 1230 N35 mm from Shaft End = 1300 N | - 0 in. from Shaft End = 300 lb0.2 in. from Shaft End = 310 lb0.39 in. from Shaft End = 330 lb0.59 in. from Shaft End = 340 lb0.79 in. from Shaft End = 360 lb0.98 in. from Shaft End = 370 lb1.18 in. from Shaft End = 390 lb1.38 in. from Shaft End = 410 lb0 mm from Shaft End = 1350 N5 mm from Shaft End = 1400 N10 mm from Shaft End = 1480 N15 mm from Shaft End = 1550 N20 mm from Shaft End = 1600 N25 mm from Shaft End = 1650 N30 mm from Shaft End = 1750 N35 mm from Shaft End = 1850 N | |||||
Permissible Thrust Load | - 146 lb650 N | - 220 lb1000 N | - 112 lb500 N | - 146 lb650 N | - 220 lb1000 N | |||||
|