The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min
Items
ES_V_top.jpg

AC Speed Control System (Induction)

ES_V_top.jpg

AC Speed Control System (Induction)

ES_V_top.jpg

AC Speed Control System (Induction)

ES_V_top.jpg

AC Speed Control System (Induction)

ES_V_top.jpg

AC Speed Control System (Induction)
Motor Type - AC Motor
Motor Frame Size
- 2.36 in. sq.
Output Power - 6 W (1/125 HP)
Power Supply - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Gear Ratio (X:1) - 5 :1 - 6 :1 - 9 :1 - 15 :1 - 18 :1
Shaft/Gear Type - Parallel Shaft Gearhead
Permissible Torque (1200 r/min) (lb-in) - 2 - 2.3 - 3.6 - 6 - 7.1
Variable Speed Range (r/min) - 18 ~ 320 - 15 ~ 266 - 10 ~ 177 - 6 ~ 106 - 5 ~ 88
Permissible Load Inertia
- 8.50 oz-in2 - 12.24 oz-in2 - 27.54 oz-in2 - 76.50 oz-in2 - 110.16 oz-in2
Speed Control Method (Select one of the following)
- Internal potentiometer External potentiometer (20kΩ, 1/4W)
Number of Speed Settings
- 2
Multi-Speed Setting Method - One speed set by internal potentiometer and one speed set by external potentiometer.
Instantaneous Stop - Yes
Multi-Axes Control
- No
Alarm Output - No
Position Control Mode - No
Torque Limit Control - No
Vertical Drive (Gravitational Operation) - No
Max. Extension Length (m)
- 10
RoHS Compliant
- No
Safety Standards
- UL CSA EN CE
List Price -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved