The AlphaStep is a revolutionary stepper motor and driver package which eliminates missed steps. The AlphaStep uses a built-in feedback device that constantly monitors the motor shaft position to detect and correct for loss of synchronism.
  • No Hunting or Gain Tuning
  • Closed Loop
  • Low vibration
  • Geared options
  • Electromagnetic Brake option
  • Resolution - 0.72º, 0.36º, 0.072º, 0.036º (Microstep)
  • Single-phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
  • RoHS compliant
Unit of Measure
Items
AS_round.jpg

AlphaStep Closed Loop Stepper Motor and Pulse Input Driver
Web Price Request Quote

AS_round.jpg

AlphaStep Closed Loop Stepper Motor and Pulse Input Driver
Web Price Request Quote

AS_TH.jpg

AlphaStep Closed Loop Stepper Motor and Pulse Input Driver
Web Price Request Quote

AS_TH.jpg

AlphaStep Closed Loop Stepper Motor and Pulse Input Driver
Web Price Request Quote

AS_TH.jpg

AlphaStep Closed Loop Stepper Motor and Pulse Input Driver
Web Price Request Quote
Speed-Torque Characteristics -

Speed - Torque Characteristics
-

Speed - Torque Characteristics
-

Speed - Torque Characteristics
-

Speed - Torque Characteristics
-

Speed - Torque Characteristics
Holding Torque
- 42 oz-in0.3 N·m - 42 oz-in0.3 N·m - 48 oz-in0.35 N·m - 97.6 oz-in0.7 N·m - 140.8 oz-in1 N·m
Frame Size - 1.65 in42 mm
Power Supply - Single-Phase 100-115 VAC
Type - Standard
Shaft/Gear Type - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Taper Hobbed Gear - Taper Hobbed Gear - Taper Hobbed Gear
Gear Ratio (X:1) - - - 3.6 :1 - 7.2 :1 - 10 :1
Electromagnetic Brake - Equipped - Not Equipped - Equipped - Equipped - Equipped
Permissible Speed Range (r/min) - - - 0 ~ 500 - 0 ~ 250 - 0 ~ 180
Rotor Inertia - 0.45 oz-in²83x10-7 kg·m² - 0.37 oz-in²68x10-7 kg·m² - 0.45 oz-in²83x10-7 kg·m² - 0.45 oz-in²83x10-7 kg·m² - 0.45 oz-in²83x10-7 kg·m²
Safety Standards
- UL CSA (driver only) EN CE
Continuous Duty
- No
Closed Loop System
- Yes
Built-in Controller
- No
Smooth Drive Function
- No
List Price -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved