The BX Series brushless DC motor speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-1A control module, the BX Series can also provide excellent position control and torque control capabilities.
  • AC input
  • Frame sizes from 2.36 in to 4.33 in
  • Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
  • Rated torque from 0.88 lb-in to 970 lb-in
  • Variable speed ranges from 0.015 ~ 15 r/min to 3 ~ 3000 r/min
  • Hollow shaft flat gearhead
  • more
Unit of Measure
Items
bx230a-a-img.jpg

Brushless DC Motor Speed Control System

bx230am-a-img.jpg

Brushless DC Motor Speed Control System

bx230a-a-img.jpg

Brushless DC Motor Speed Control System

bx230am-a-img.jpg

Brushless DC Motor Speed Control System

bx460a-a-img.jpg

Brushless DC Motor Speed Control System
Motor Frame Size
- 2.36 in.60 mm - 2.36 in.60 mm - 2.36 in.60 mm - 2.36 in.60 mm - 3.15 in.80 mm
Output Power - 30 W (1/25 HP) - 30 W (1/25 HP) - 30 W (1/25 HP) - 30 W (1/25 HP) - 60 W (1/12 HP)
Power Supply - Single-Phase 100-115 VAC - Single-Phase 100-115 VAC - Single-Phase/Three-Phase 200-230 VAC - Single-Phase/Three-Phase 200-230 VAC - Single-Phase 100-115 VAC
Shaft/Gear Type - Round Shaft (No Gearhead)
Gear Ratio (X:1) -
Output Shaft Diameter - 8 mm - 8 mm - 8 mm - 8 mm - 10 mm
Rated Torque - 0.88 lb-in0.10 N·m - 0.88 lb-in0.10 N·m - 0.88 lb-in0.10 N·m - 0.88 lb-in0.10 N·m - 1.75 lb-in0.20 N·m
Electromagnetic Brake - Not Equipped - Equipped - Not Equipped - Equipped - Not Equipped
Brake Type - - Active when the power is off, automatically controlled by the driver. - - Active when the power is off, automatically controlled by the driver. -
Static Friction Torque - - 14.20 oz-in - - 14.20 oz-in -
Control Module Included
- No
Variable Speed Range (r/min) - 30 ~ 3000
Permissible Load Inertia - 8.20 oz-in²1.5 x 10-4 kg·m² - 8.20 oz-in²1.5 x 10-4 kg·m² - 8.20 oz-in²1.5 x 10-4 kg·m² - 8.20 oz-in²1.5 x 10-4 kg·m² - 16.40 oz-in²3 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 19.6 lb0.79 in. from Shaft End = 24 lb10 mm from Shaft End = 87.2 N20 mm from Shaft End = 107 N - 0.39 in. from Shaft End = 19.6 lb0.79 in. from Shaft End = 24 lb10 mm from Shaft End = 87.2 N20 mm from Shaft End = 107 N - 0.39 in. from Shaft End = 19.6 lb0.79 in. from Shaft End = 24 lb10 mm from Shaft End = 87.2 N20 mm from Shaft End = 107 N - 0.39 in. from Shaft End = 19.6 lb0.79 in. from Shaft End = 24 lb10 mm from Shaft End = 87.2 N20 mm from Shaft End = 107 N - 0.39 in. from Shaft End = 26 lb0.79 in. from Shaft End = 30 lb10 mm from Shaft End = 117 N20 mm from Shaft End = 137 N
Permissible Thrust Load -
Permissible Thrust Load - The permissible thrust load should not be greater than half the motor mass.
Speed Control Method (Select one of the following)
- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)
Number of Speed Settings
- 2
Multi-Speed Setting Method - 1 speed set by the internal speed potentiometer and 1 speed set by the external speed potentiometer (20 kΩ, 1/4 W) or external DC voltage (0 ~ 5 VDC)
Instantaneous Stop - Yes
Multi-Axes Control
- Yes
Alarm Output - Yes
Position Control Mode - No
Torque Limit Control - No
Torque Limiting Setting Range -
Torque Limiting Setting Methods -
Vertical Drive (Gravitational Operation) - No - Yes - No - Yes - No
Max. Extension Length (m)
- 20
RoHS Compliant
- Yes
Safety Standards
- UL CSA EN CE
List Price -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved