Items |
![]() DGM130R-ARAC 5.12 in. (130 mm) DGII Series Hollow Rotary Actuator (Single Shaft) (AC Input) Web Price $2,149.00
|
![]() DGM130R-ARBC 5.12 in. (130 mm) DGII Series Hollow Rotary Actuator (Double Shaft) (AC Input) Web Price $2,154.00
|
![]() DGM130R-ARMC 5.12 in. (130 mm) DGII Series Hollow Rotary Actuator (Brake Type) (Single Shaft) (AC Input) Web Price $2,453.00
|
|||
Frame Size | - 5.12 in130 mm | |||||
Power Supply | - AC Input | |||||
Shaft | - Single | - Double | - Single | |||
Electromagnetic Brake | - Not Equipped | - Not Equipped | - Equipped | |||
Output Table Supporting Bearing | - Cross-Roller Bearing | |||||
Permissible Torque | - 106 lb-in12 N·m | |||||
Inertia | - 150620x10-7 kg·m²820 oz-in² | - 150620x10-7 kg·m²820 oz-in² | - 189500x10-7 kg·m²1040 oz-in² | |||
Permissible Speed Range (r/min) | - 200 | |||||
Gear Ratio (X:1) | - 18 :1 | |||||
Max. Holding Torque | - 106 lb-in12 N·m | |||||
Angular Transmission Accuracy | - 3 sec (0.05º) | |||||
Permissible Thrust Load | - 2000 N450 lb | |||||
Permissible Moment Load | - 50 N·m440 lb-in | |||||
Runout of Output Table Surface | - 0.02 mm0 in. | |||||
Runout of Output Table Inner (Outer) Diameter | - 0.02 mm0 in. | |||||
Parallelism of Output Table | - 0.03 mm0 in. | |||||
Degree of Protection | - [Actuator] IP40 (IP20 for motor connector) [Driver] IP20 | - [Actuator] IP20 [Driver] IP20 | - [Actuator] IP40 (IP20 for motor connector) [Driver] IP20 | |||
|