The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.
| Items |
DGM130R-AZAC / AZD-AX Hollow Rotary Actuators Web Price $3,104.00
|
DGM130R-AZAC / AZD-CX Hollow Rotary Actuators Web Price $3,104.00
|
DGM130R-AZMC / AZD-AX Hollow Rotary Actuators Web Price $3,350.00
|
DGM130R-AZMC / AZD-CX Hollow Rotary Actuators Web Price $3,350.00
|
DGM130R-AZAK / AZD-KX Hollow Rotary Actuators Web Price $2,927.00
|
|||||
| Frame Size | - 5.12 in130 mm | |||||||||
| Output Table Supporting Bearing | - Cross-Roller Bearing | |||||||||
| Permissible Torque | - 106.20 lb-in12 N·m | |||||||||
| Inertia | - 147380x10-7 kg·m²805.80 oz-in² | - 147380x10-7 kg·m²805.80 oz-in² | - 199220x10-7 kg·m²1089.23 oz-in² | - 199220x10-7 kg·m²1089.23 oz-in² | - 147380x10-7 kg·m²805.80 oz-in² | |||||
| Permissible Speed (r/min) | - 1200º/second (200 r/min) | |||||||||
| Gear Ratio (X:1) | - 18 :1 | |||||||||
| Max. Holding Torque | - 106.20 lb-in12 N·m | |||||||||
| Power Supply | - Single-Phase 100-120 VAC | - Single-Phase / Three-Phase 200-240 VAC | - Single-Phase 100-120 VAC | - Single-Phase / Three-Phase 200-240 VAC | - 24/48 VDC | |||||
| Input Current | - 3.8 A | - Single-Phase = 2.3 AThree-Phase = 1.4 A | - 3.8 A | - Single-Phase = 2.3 AThree-Phase = 1.4 A | - 3.55 A | |||||
| Shaft | - Single | |||||||||
| Electromagnetic Brake | - Not Equipped | - Not Equipped | - Equipped | - Equipped | - Not Equipped | |||||
| Lost Motion | - 2 arc minute (0.033°) | |||||||||
| Angular Transmission Accuracy | - 3 arc minute (0.05º) | |||||||||
| Permissible Thrust Load | - 2000 N449.6 lb | |||||||||
| Permissible Moment Load | - 160 N·m1416 lb-in | |||||||||
| Runout of Output Table Surface | - 0.015 mm0.00059 in. | |||||||||
| Runout of Output Table Inner (Outer) Diameter | - 0.015 mm0.00059 in. | |||||||||
| Parallelism of Output Table | - 0.03 mm0.00118 in. | |||||||||
| Degree of Protection |
-
Actuator: IP40 (IP20 for motor connector) Driver: IP10 |
|||||||||
|
|
||||||||||