Items |
DGM130R-ARAC / ARD-AD Hollow Rotary Actuators Web Price $2,861.00
|
DGM130R-ARAC / ARD-CD Hollow Rotary Actuators Web Price $2,861.00
|
DGM130R-ARBC / ARD-AD Hollow Rotary Actuators Web Price $2,866.00
|
DGM130R-ARBC / ARD-CD Hollow Rotary Actuators Web Price $2,866.00
|
DGM130R-ARMC / ARD-AD Hollow Rotary Actuators Web Price $3,165.00
|
|||||
Frame Size | - 5.12 in130 mm | |||||||||
Power Supply | - Single-Phase 100-120 VAC | - Single-Phase 200-240 VAC | - Single-Phase 100-120 VAC | - Single-Phase 200-240 VAC | - Single-Phase 100-120 VAC | |||||
Shaft | - Single | - Single | - Double | - Double | - Single | |||||
Electromagnetic Brake | - Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - Equipped | |||||
Output Table Supporting Bearing | - Cross-Roller Bearing | |||||||||
Permissible Torque | - 106 lb-in12 N·m | |||||||||
Inertia | - 150620x10-7 kg·m²820 oz-in² | - 150620x10-7 kg·m²820 oz-in² | - 150620x10-7 kg·m²820 oz-in² | - 150620x10-7 kg·m²820 oz-in² | - 189500x10-7 kg·m²1040 oz-in² | |||||
Permissible Speed (r/min) | - 200 | |||||||||
Gear Ratio (X:1) | - 18 :1 | |||||||||
Max. Holding Torque | - 106 lb-in12 N·m | |||||||||
Input Current | - 3.60 A | - 2.3 A | - 3.60 A | - 2.3 A | - 3.60 A | |||||
Lost Motion | - 2 arc minute (0.033°) | |||||||||
Angular Transmission Accuracy | - 3 arc minute (0.05º) | |||||||||
Permissible Thrust Load | - 2000 N450 lb | |||||||||
Permissible Moment Load | - 50 N·m440 lb-in | |||||||||
Runout of Output Table Surface | - 0.015 mm0.0006 in. | |||||||||
Runout of Output Table Inner (Outer) Diameter | - 0.015 mm0.0006 in. | |||||||||
Parallelism of Output Table | - 0.03 mm0.0012 in. | |||||||||
Degree of Protection |
- [Actuator] IP40 (IP20 for motor connector) [Driver] IP10 | - [Actuator] IP40 (IP20 for motor connector) [Driver] IP10 | - [Actuator] IP20 [Driver] IP10 | - [Actuator] IP20 [Driver] IP10 | - [Actuator] IP40 (IP20 for motor connector) [Driver] IP10 | |||||
|