The DR/DRS2 Series uses the AlphaStep AZ Series motor and driver. The motor is equipped with the Mechanical Absolute Encoder for the driving motor.

Items
Compact Electric Cylinder

28 mm Wide Table Type Compact Electric Cylinder with Absolute Encoder
Web Price Request Quote

Compact Electric Cylinder

28 mm Wide Table Type Compact Electric Cylinder with Absolute Encoder
Web Price Request Quote

Compact Electric Cylinder

28 mm Wide Table Type Compact Electric Cylinder with Absolute Encoder
Web Price Request Quote

Compact Electric Cylinder

28 mm Wide Table Type Compact Electric Cylinder with Absolute Encoder
Web Price Request Quote
Return Policy - This product cannot be cancelled or returned once the order has been processed.
Drive Method - Precision Ball Screw
Type - Wide Table Type
Guide - Equipped
Cable Direction - Left
Mount - Not Equipped
Electromagnetic Brake - Not Equipped
Adjusting Knob
- Not Equipped
Ball Screw Cover - Not Equipped - Equipped - Not Equipped - Equipped
Lead - 2.5 mm - 2.5 mm - 1 mm - 1 mm
Stroke - 30 mm
Max. Vertical Transportable Mass - 2 kg - 2 kg - 4 kg - 4 kg
Max. Horizontal Transportable Mass - 4 kg
Max. Speed - 100 mm/s - 100 mm/s - 40 mm/s - 40 mm/s
Max. Thrust Force - 20 N - 20 N - 40 N - 40 N
Max. Holding Force - 20 N - 20 N - 40 N - 40 N
Resolution -
Repetitive Positioning Accuracy - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm
Lost Motion - 0.03 mm max.
Minimum Travel Amount - 0.001 mm
Maximum Load Moment - MP: 0.6 N·m
MY: 0.5 N·m
MR: 16.2 N·m  
Current per Phase (A/phase) -
Voltage (VDC) -
Resistance (Ω/phase) -
Inductance (mH/phase) -
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved