Compact linear actuator incorporates a stepping motor with an integrated ball screw. Includes a 5-phase 24 VDC microstepping driver with photocoupler inputs.
Unit of Measure
Items
DRL20-img.jpg

Compact Linear Actuator and Driver
Web Price Request Quote

DRL20-NG-img.jpg

Compact Linear Actuator and Driver
Web Price Request Quote

DRL20G-img.jpg

Compact Linear Actuator and Driver
Web Price Request Quote

DRL20G-NG-img.jpg

Compact Linear Actuator and Driver
Web Price Request Quote

DRL20.jpg

Compact Linear Actuator
Web Price Request Quote
Actuator Frame Size - 0.79 in.20 mm
Drive Method - Ground Ball Screw
Power Supply - 24 VDC - 24 VDC - 24 VDC - 24 VDC -
Current - 0.7 A
Type - Standard
Guide - Not Equipped - Not Equipped - Equipped - Equipped - Not Equipped
Electromagnetic Brake - Not Equipped
Adjusting Knob
- Not Equipped - Equipped - Not Equipped - Equipped - Not Equipped
Driver Included - Yes - Yes - Yes - Yes - No
Max. Vertical Transportable Mass - 3.30 lb1.5 kg - 3.30 lb1.5 kg - 2.20 lb1 kg - 2.20 lb1 kg - 3.30 lb1.5 kg
Max. Horizontal Transportable Mass - - - 1.10 lb0.5 kg - 1.10 lb0.5 kg -
Max. Speed - 0.79 in/s20 mm/s
Max. Thrust Force - 3.30 lb15 N
Max. Holding Force - 3.30 lb15 N
Resolution - 0.000079 in.0.002 mm
Lead - 0.039 in.1 mm
Stroke - 0.98 in.25 mm
RoHS Compliant
- Yes
List Price -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved