The MDE Series long life axial fans have a 100,000-hour life expectancy lowering maintenance costs and reducing downtime. They feature built-in alarms that detect and signal fan rotation abnormalities or stoppages. These fans meet UL standards and CE Markings (EMC).
  • Long-Life Models (up to 100,000 hours)
  • DC Input
  • Frame size 3.62 in. (92 mm)
  • Maximum airflow 48.7 CFM (1.38 m3/min)
Unit of Measure
Items
Cooling Fan

3.62 in. (92 mm) DC Axial Fan
Web Price Request Quote

Cooling Fan

3.62 in. (92 mm) Axial Fan Kit
Web Price Request Quote

Cooling Fan

4.69 in. (119 mm) DC Axial Fan
Web Price Request Quote

Cooling Fan

4.69 in. (119 mm) Axial Fan Kit
Web Price Request Quote
Frame Size - 3.62 in92 mm - 3.62 in92 mm - 4.69 in119 mm - 4.69 in119 mm
Thickness - 0.98 in.25 mm - 0.98 in.25 mm - 1.5 in.38 mm - 1.5 in.38 mm
Function - Stall Alarm - Electronic
Power Supply - 24 VDC
Connection Type - Lead Wire
Current (A) - 0.12 - 0.12 - 0.46 - 0.46
Speed (r/min) - 2850 - 2850 - 3500 - 3500
Max. Air Flow - 48.7 CFM  1.38 m3/min   - 48.7 CFM  1.38 m3/min   - 137 CFM  3.88 m3/min   - 137 CFM  3.88 m3/min  
Max. Static Pressure - 0.181 inH2O  45.1 Pa   - 0.181 inH2O  45.1 Pa   - 0.485 inH2O  120.8 Pa   - 0.485 inH2O  120.8 Pa  
Noise Level - 33 db (A) - 33 db (A) - 48 db (A) - 48 db (A)
Fan Kit - Fan Only - Fan, Finger Guard, Mounting Screws - Fan Only - Fan, Finger Guard, Mounting Screws
Safety Standards
- UL CSA

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved