Items |
0IK1GN-AUL Induction Motor Web Price Request Quote
|
2IK6GN-AWTU Induction Motor Web Price Request Quote
|
2IK6GN-AWU Induction Motor Web Price Request Quote
|
2IK6GN-CWE Induction Motor Web Price Request Quote
|
2IK6GN-CWTE Induction Motor Web Price Request Quote
|
|||||
Motor Frame Size |
- 1.65 in. sq. | - 2.36 in. sq. | - 2.36 in. sq. | - 2.36 in. sq. | - 2.36 in. sq. | |||||
Output Power | - 1 W (1/750 HP) | - 6 W (1/125 HP) | - 6 W (1/125 HP) | - 6 W (1/125 HP) | - 6 W (1/125 HP) | |||||
Voltage (VAC) | - Single-Phase 110/115 VAC | - Single-Phase 110/115 VAC | - Single-Phase 110/115 VAC | - Single-Phase 220/230 VAC | - Single-Phase 220/230 VAC | |||||
Frequency (Hz) | - 60 | - 60 | - 60 | - 60 50 | - 60 50 | |||||
Gear Ratio (X:1) | - | |||||||||
Shaft/Gear Type | - Pinion Shaft (Gearhead required - sold separately) | |||||||||
Type | - Lead Wire | - Terminal Box | - Lead Wire | - Lead Wire | - Terminal Box | |||||
Rated Torque (lb-in) |
- 0.07 | - 0.36 | - 0.36 | - 0.43 [50 Hz] 0.36 [60 Hz] | - 0.43 [50 Hz] 0.36 [60 Hz] | |||||
Rated Speed (rpm) | - 1200 | - 1450 | - 1450 | - 1200 [50 Hz] 1450 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | |||||
Permissible Load Inertia |
- | |||||||||
RoHS Compliant |
- No | |||||||||
Safety Standards |
- UL CSA EN CE | |||||||||
Lead Time (Legacy) | - | |||||||||
|