Items |
![]() PKP243D15A-L / KR20-FLNG-R / XGT2-15C-4-5 42 mm 1.8° Stepper Motor Web Price Request Quote
|
![]() PKP244D15A-L / KR20-FLNG-R / XGT2-15C-4-5 42 mm 1.8° Stepper Motor Web Price Request Quote
|
![]() PKP243MD15A-L / KR20-FLNG-R / XGT2-15C-4-5 42 mm 0.9° Stepper Motor Web Price Request Quote
|
![]() PKP244MD15A-L / KR20-FLNG-R / XGT2-15C-4-5 42 mm 0.9° Stepper Motor Web Price Request Quote
|
![]() PKP243D15A-R2E-L / KR20-FLNG-R / XGT2-15C-4-5 42 mm 1.8° Stepper Motor with Encoder Web Price Request Quote
|
|||||
Frame Size | - 1.65 in42 mm | |||||||||
Motor Length | - 1.3 in.33 mm | - 1.54 in.39 mm | - 1.3 in.33 mm | - 1.54 in.39 mm | - 1.83 in.46.5 mm | |||||
Speed-Torque Characteristics |
-
![]() Loading zoom |
-
![]() Loading zoom |
-
![]() Loading zoom |
-
![]() Loading zoom |
-
![]() Loading zoom |
|||||
Holding Torque |
- 49 oz-in0.35 N·m | - 68 oz-in0.48 N·m | - 42 oz-in0.3 N·m | - 59 oz-in0.42 N·m | - 49 oz-in0.35 N·m | |||||
Shaft/Gear Type | - Round Shaft with Flat (No Gearhead) | |||||||||
Gear Ratio (X:1) | - | |||||||||
Backlash | - | |||||||||
Shaft | - Single | |||||||||
Type | - High-Torque | - High-Torque | - High-Resolution | - High-Resolution | - High-Torque | |||||
Encoder | - Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - Equipped | |||||
Encoder Output | - | - | - | - | - 200 P/R, 3-Channel | |||||
Basic Step Angle | - 1.8º | - 1.8º | - 0.9º | - 0.9º | - 1.8º | |||||
Step Angle | - 1.8 ° | - 1.8 ° | - 0.9 ° | - 0.9 ° | - 1.8 ° | |||||
Electromagnetic Brake | - Not Equipped | |||||||||
Motor Connection Type | - Connector | |||||||||
Connection Type | - Bipolar | |||||||||
Current per Phase (A/phase) | - 1.5 | |||||||||
Lead Wires | - 4 | |||||||||
Voltage (VDC) | - 2.85 | - 3.9 | - 2.85 | - 3.9 | - 2.85 | |||||
Resistance (Ω/phase) | - 1.9 | - 2.6 | - 1.9 | - 2.6 | - 1.9 | |||||
Inductance (mH/phase) | - 5 | - 4.9 | - 6.6 | - 7.6 | - 5 | |||||
Rotor Inertia | - 0.197 oz-in²36x10-7 kg·m² | - 0.31 oz-in²57x10-7 kg·m² | - 0.197 oz-in²36x10-7 kg·m² | - 0.31 oz-in²57x10-7 kg·m² | - 0.197 oz-in²36x10-7 kg·m² | |||||
Radial Load | - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 5.6 lb0.39 in. from Shaft End = 7.6 lb0.59 in. from Shaft End = 11.7 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 25 N10 mm from Shaft End = 34 N15 mm from Shaft End = 52 N | |||||||||
Axial Load | - 2.2 lb10 N | |||||||||
Brake Type | - | |||||||||
Brake Power Supply | - | |||||||||
Excitation Current | - | |||||||||
Static Friction Torque | - | |||||||||
|