Unit of Measure
Items
Stepper Motor

42 mm 1.8° Stepper Motor
Web Price Request Quote

Stepper Motor

42 mm 1.8° Stepper Motor
Web Price Request Quote

Stepper Motor

42 mm 1.8° Stepper Motor
Web Price Request Quote

Stepper Motor

42 mm 1.8° Stepper Motor
Web Price Request Quote

Stepper Motor

42 mm 0.9° Stepper Motor
Web Price Request Quote
Frame Size - 1.65 in42 mm
Motor Length - 1.3 in.33 mm - 1.54 in.39 mm - 1.85 in.47 mm - 2.32 in.59 mm - 1.3 in.33 mm
Speed-Torque Characteristics -
 
-
 
-
 
-
 
-
 
Holding Torque
- 49 oz-in0.35 N·m - 68 oz-in0.48 N·m - 82 oz-in0.58 N·m - 132 oz-in0.93 N·m - 42 oz-in0.3 N·m
Shaft/Gear Type - Round Shaft with Flat (No Gearhead)
Gear Ratio (X:1) -
Backlash -
Shaft - Single
Type - High-Torque - High-Torque - High-Torque - High-Torque - High-Resolution
Encoder - Not Equipped
Encoder Output -
Basic Step Angle - 1.8º - 1.8º - 1.8º - 1.8º - 0.9º
Step Angle - 1.8 ° - 1.8 ° - 1.8 ° - 1.8 ° - 0.9 °
Electromagnetic Brake - Not Equipped
Motor Connection Type - Connector
Connection Type - Bipolar
Current per Phase (A/phase) - 1.5
Lead Wires - 4
Voltage (VDC) - 2.85 - 3.9 - 3.6 - 5.8 - 2.85
Resistance (Ω/phase) - 1.9 - 2.6 - 2.4 - 3.87 - 1.9
Inductance (mH/phase) - 5 - 4.9 - 6.6 - 8 - 6.6
Rotor Inertia - 0.197 oz-in²36x10-7 kg·m² - 0.31 oz-in²57x10-7 kg·m² - 0.45 oz-in²83x10-7 kg·m² - 0.62 oz-in²114x10-7 kg·m² - 0.197 oz-in²36x10-7 kg·m²
Radial Load - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 5.6 lb0.39 in. from Shaft End = 7.6 lb0.59 in. from Shaft End = 11.7 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 25 N10 mm from Shaft End = 34 N15 mm from Shaft End = 52 N
Axial Load - 2.2 lb10 N
Brake Type -
Brake Power Supply -
Excitation Current -
Static Friction Torque -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved