The RBD bipolar stepper motor driver is a high current, high performance 2-phase bipolar driver with advance microstepping motor control and is ideal for OEM or single axis machines. The RBD is available as a driver only or part of a complete package. The RBD stepper motor drivers offer:
  • Advanced Microstepping Drive
  • 1.8º ~ 0.014º (up to 128 step Divide)
  • 20 ~ 75 VDC Input
  • 0.09 ~ 4.5 A
  • Easy mounting and connection
Unit of Measure
Items
rbkd-img.jpg

Microstep Driver (20 ~ 40 VDC)
Web Price Request Quote

rbkd-img.jpg

Microstep Driver (20 ~ 40 VDC)
Web Price Request Quote

rbkd-img.jpg

Microstep Driver (20 ~ 75 VDC)
Web Price Request Quote

rbkd-img.jpg

Microstep Driver (20 ~ 75 VDC)
Web Price Request Quote
Driver Type - 2-Phase, Pulse Input
Power Supply - 20 ~ 40 VDC - 20 ~ 40 VDC - 20 ~ 75 VDC - 20 ~ 75 VDC
Current - 0.09 A ~ 1.5 A - 0.19 A ~ 3 A - 0.28 A ~ 4.5 A - 0.28 A ~ 4.5 A
Excitation Mode - Microstep

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved