Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
| Items |
SCM540UA-5 / US2D40-UA-CC 40 W (1/19 HP) AC Speed Control Motor and Controller (5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
SCM540UA-6 / US2D40-UA-CC 40 W (1/19 HP) AC Speed Control Motor and Controller (6:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
SCM540UA-7.5 / US2D40-UA-CC 40 W (1/19 HP) AC Speed Control Motor and Controller (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
SCM540UA-9 / US2D40-UA-CC 40 W (1/19 HP) AC Speed Control Motor and Controller (9:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
SCM540UA-12.5 / US2D40-UA-CC 40 W (1/19 HP) AC Speed Control Motor and Controller (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
|||||
| Motor Type | - AC Motor | |||||||||
| Frame Size | - 3.54 in90 mm | |||||||||
| Output Power | - 40 W (1/19 HP) | |||||||||
| Power Supply | - Single-Phase 110/115 VAC | |||||||||
| Frequency (Hz) | - 60 | |||||||||
| Current | - 1.1 A | |||||||||
| Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
| Gear Ratio (X:1) | - 5 :1 | - 6 :1 | - 7.5 :1 | - 9 :1 | - 12.5 :1 | |||||
| Output Shaft Diameter | - 18 mm | |||||||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Permissible Torque | - 12.3 lb-in 1.4 N·m | - 15 lb-in 1.7 N·m | - 19.4 lb-in 2.2 N·m | - 23 lb-in 2.6 N·m | - 31 lb-in 3.6 N·m | |||||
| Variable Speed Range (r/min) | - 18 ~ 320 | - 15 ~ 266 | - 12 ~ 213 | - 10 ~ 177 | - 7.2 ~ 128 | |||||
| Permissible Load Inertia | - 250 oz-in²45 x 10-4 kg·m² | - 360 oz-in²65 x 10-4 kg·m² | - 550 oz-in²100 x 10-4 kg·m² | - 820 oz-in²150 x 10-4 kg·m² | - 1640 oz-in²300 x 10-4 kg·m² | |||||
| Permissible Overhung Load | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 135 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 600 N | |||||
| Permissible Thrust Load | - 33 lb150 N | |||||||||
| Permissible Axial Load | - | |||||||||
|
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
|
Safety Standards |
- c-UL CCC CE | |||||||||
|
|
||||||||||