The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
Items |
![]() BXM6400-5 / BXSD400-C2 400 W (1/2 HP) Brushless DC Motor Speed Control System (5:1 Gear Ratio) (Single-Phase, Three-Phase 200-240 VAC) Web Price Request Quote
|
![]() BXM6400-10 / BXSD400-C2 400 W (1/2 HP) Brushless DC Motor Speed Control System (10:1 Gear Ratio) (Single-Phase, Three-Phase 200-240 VAC) Web Price Request Quote
|
![]() BXM6400-15 / BXSD400-C2 400 W (1/2 HP) Brushless DC Motor Speed Control System (15:1 Gear Ratio) (Single-Phase, Three-Phase 200-240 VAC) Web Price Request Quote
|
![]() BXM6400-20 / BXSD400-C2 400 W (1/2 HP) Brushless DC Motor Speed Control System (20:1 Gear Ratio) (Single-Phase, Three-Phase 200-240 VAC) Web Price Request Quote
|
![]() BXM6400-30 / BXSD400-C2 400 W (1/2 HP) Brushless DC Motor Speed Control System (30:1 Gear Ratio) (Single-Phase, Three-Phase 200-240 VAC) Web Price Request Quote
|
|||||
Motor Frame Size |
- 4.09 in.104 mm | |||||||||
Output Power | - 400 W (1/2 HP) | |||||||||
Power Supply | - Single-Phase, Three-Phase 200-240 VAC | |||||||||
Rated Input Current |
-
4.7 A (Single-Phase) 2.8 A (Three-Phase) |
|||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | |||||
Output Shaft Diameter | - 22 mm | |||||||||
Degree of Protection (Motor) | - IP54 | |||||||||
Rated Torque | - 52 lb-in5.9 N·m | - 103 lb-in11.70 N·m | - 155 lb-in17.6 N·m | - 200 lb-in23.40 N·m | - 290 lb-in33.50 N·m | |||||
Electromagnetic Brake | - Not Equipped | |||||||||
Brake Type | - | |||||||||
Static Friction Torque | - | |||||||||
Variable Speed Range (r/min) |
-
Digital setting: 0.4 ~ 800 r/min (2000:1) Analog setting: 6 ~ 800 r/min (133:1) |
-
Digital setting: 0.2 ~ 400 r/min (2000:1) Analog setting: 3 ~ 400 r/min (133:1) |
-
Digital setting: 0.13 ~ 267 r/min (2000:1) Analog setting: 2 ~ 267 r/min (133:1) |
-
Digital setting: 0.1 ~ 200 r/min (2000:1) Analog setting: 1.5 ~ 200 r/min (133:1) |
-
Digital setting: 0.07 ~ 133 r/min (2000:1) Analog setting: 1 ~ 133 r/min (133:1) |
|||||
Permissible Load Inertia | - 550 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 270 oz-in²100 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 50 x 10-4 kg·m² | - 2500 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 1090 oz-in²460 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 200 x 10-4 kg·m² | - 5500 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 2500 oz-in²1000 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 450 x 10-4 kg·m² | - 9300 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 4400 oz-in²1700 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 800 x 10-4 kg·m² | - 21000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 9800 oz-in²3900 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 1800 x 10-4 kg·m² | |||||
Permissible Overhung Load |
-
0.39 in. from Shaft End = 123 0.79 in. from Shaft End = 180 lb10 mm from Shaft End = 550 20 mm from Shaft End = 800 N |
|||||||||
Permissible Thrust Load | - 45 lb200 N | - 45 lb200 N | - 45 lb200 N | - 45 lb200 N | - 67 lb300 N | |||||
Permissible Thrust Load | - | |||||||||
Max. Extension Length (m) | - Motor and driver distance: 99.7 ft. (30.4 m) | |||||||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards |
- UL CSA CE | |||||||||
|