The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
Some gear types are limited to 3,600 r/min max. input speed, (1:45 speed ratio).
Items |
![]() BLM6400SHP-5AS / BMUD400-S 400 W (1/2 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
![]() BLM6400SHP-10AS / BMUD400-S 400 W (1/2 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
![]() BLM6400SHP-15AS / BMUD400-S 400 W (1/2 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
![]() BLM6400SHP-20AS / BMUD400-S 400 W (1/2 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
![]() BLM6400SHP-30AS / BMUD400-S 400 W (1/2 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
|||||
Motor Frame Size |
- 4.33 in.110 mm | |||||||||
Output Power | - 400 W (1/2 HP) | |||||||||
Power Supply | - Three-Phase 200-240 VAC | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead (Stainless Steel Shaft) | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | |||||
Output Shaft Diameter | - 7/8 in. | |||||||||
Degree of Protection (Motor) | - IP66 | |||||||||
Rated Torque |
- 50.40 lb-in5.7 N·m | - 100.80 lb-in11.4 N·m | - 151.30 lb-in17.1 N·m | - 202.60 lb-in22.9 N·m | - 290.30 lb-in32.8 N·m | |||||
Variable Speed Range (r/min) | - 16 ~ 800 | - 8 ~ 400 | - 5.3 ~ 267 | - 4 ~ 200 | - 2.7 ~ 133 | |||||
Permissible Load Inertia | - 550 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 270 oz-in²100 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 50 x 10-4 kg·m² | - 2500 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 1090 oz-in²460 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 200 x 10-4 kg·m² | - 5500 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 2500 oz-in²1000 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 450 x 10-4 kg·m² | - 9300 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 4400 oz-in²1700 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 800 x 10-4 kg·m² | - 21000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 9800 oz-in²3900 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 1800 x 10-4 kg·m² | |||||
Permissible Radial Load |
-
0.39 in. from Shaft End = 123 0.79 in. from Shaft End = 180 lb10 mm from Shaft End = 550 20 mm from Shaft End = 800 N |
-
0.39 in. from Shaft End = 123 0.79 in. from Shaft End = 180 lb10 mm from Shaft End = 550 20 mm from Shaft End = 800 N |
-
0.39 in. from Shaft End = 123 0.79 in. from Shaft End = 180 lb10 mm from Shaft End = 550 20 mm from Shaft End = 800 N |
-
0.39 in. from Shaft End = 123 0.79 in. from Shaft End = 180 lb10 mm from Shaft End = 550 20 mm from Shaft End = 800 N |
-
0.39 in. from Shaft End = 220 0.79 in. from Shaft End = 280 lb10 mm from Shaft End = 1000 20 mm from Shaft End = 1250 N |
|||||
Permissible Axial Load | - 45 lb200 N | - 45 lb200 N | - 45 lb200 N | - 45 lb200 N | - 67 lb300 N | |||||
Permissible Axial Load | - | |||||||||
Speed Control Method (Select one of the following) |
- Digital Setting using the dial | |||||||||
Number of Speed Settings |
- 4 | |||||||||
Max. Extension Length (m) |
- 10.5 | |||||||||
|