The BLH Series Driver has been updated to now include three driver types, an RS-485 Communication type, a Digital type driver or the traditional Analog type. The BLH Series is a 24 VDC, brushless DC motor and driver package offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type and RS-485 communication driver). RS-485 and Digital type driver are used with our MEXE02 support software (available for free download) for improved functions including torquemore
The BLH Series Driver has been updated to now include three driver types, an RS-485 Communication type, a Digital type driver or the traditional Analog type. The BLH Series is a 24 VDC, brushless DC motor and driver package offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type and RS-485 communication driver). RS-485 and Digital type driver are used with our MEXE02 support software (available for free download) for improved functions including torque sensing and predictive maintenance monitoring. A wide range of motor options are available to meet your application needs.
Items |
![]() BLHM450KC-5 / BLH2D50-K 50 W (1/15 HP) Brushless DC Motor Speed Control System (5:1 Gear Ratio) (24 VDC) Web Price Request Quote
|
![]() BLHM450KC-10 / BLH2D50-K 50 W (1/15 HP) Brushless DC Motor Speed Control System (10:1 Gear Ratio) (24 VDC) Web Price Request Quote
|
![]() BLHM450KC-15 / BLH2D50-K 50 W (1/15 HP) Brushless DC Motor Speed Control System (15:1 Gear Ratio) (24 VDC) Web Price Request Quote
|
![]() BLHM450KC-20 / BLH2D50-K 50 W (1/15 HP) Brushless DC Motor Speed Control System (20:1 Gear Ratio) (24 VDC) Web Price Request Quote
|
![]() BLHM450KC-30 / BLH2D50-K 50 W (1/15 HP) Brushless DC Motor Speed Control System (30:1 Gear Ratio) (24 VDC) Web Price Request Quote
|
|||||
Motor Frame Size |
- 3.15 in.80 mm | |||||||||
Output Power | - 50 W (1/15 HP) | |||||||||
Power Supply | - 24 VDC | |||||||||
Driver Type | - Analog | |||||||||
Type | - Cable | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | |||||
Output Shaft Diameter | - 15 mm | |||||||||
Degree of Protection (Motor) | - IP65 | |||||||||
Rated Torque | - 7.6 lb-in0.86 N·m | - 15 lb-in1.7 N·m | - 23 lb-in2.6 N·m | - 30 lb-in3.4 N·m | - 43 lb-in4.9 N·m | |||||
Variable Speed Range (r/min) | - 20 ~ 600 | - 10 ~ 300 | - 6.7 ~ 200 | - 5 ~ 150 | - 3.3 ~ 100 | |||||
Permissible Load Inertia | - 120 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 30 oz-in²22 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 5.5 x 10-4 kg·m² | - 520 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 120 oz-in²95 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 22 x 10-4 kg·m² | - 1200 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 270 oz-in²220 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 49.5 x 10-4 kg·m² | - 1910 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 480 oz-in²350 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 88 x 10-4 kg·m² | - 4400 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 1080 oz-in²800 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 198 x 10-4 kg·m² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 45 lb0.79 in. from Shaft End = 56 lb10 mm from Shaft End = 200 N20 mm from Shaft End = 250 N | - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N | - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N | - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N | - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 550 N | |||||
Permissible Thrust Load | - 22 lb100 N | |||||||||
Permissible Thrust Load | - | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Speed Control Method (Select one of the following) | - Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W) | |||||||||
Number of Speed Settings | - 2-speed operation is possible | |||||||||
Multi-Speed Setting Method |
-
External speed potentiometer or external DC voltage: 0 to 5 VDC, 1 mA min VR1 |
|||||||||
Max. Extension Length (m) |
- 2 | |||||||||
RoHS Compliant |
- Yes | |||||||||
I/O Functions |
-
Direct Input Method: C-MOS Negative Logic Input Point: 5 Points Initial Assignment: START/STOP, RUN/BRAKE, FWD/REV, M0, ALM-RST Direct Output Method: Transistor and open-collector output Point: 2 Points Initial Assignment: SPEED-OUT, ALM-B |
|||||||||
|