The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
Items |
![]() BLM460SHP-5AS / BLE2D60-A 60 W (1/12 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
![]() BLM460SHP-10AS / BLE2D60-A 60 W (1/12 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
![]() BLM460SHP-15AS / BLE2D60-A 60 W (1/12 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
![]() BLM460SHP-20AS / BLE2D60-A 60 W (1/12 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
![]() BLM460SHP-30AS / BLE2D60-A 60 W (1/12 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
|||||
Motor Frame Size |
- 3.15 in.80 mm | |||||||||
Output Power | - 60 W (1/12 HP) | |||||||||
Power Supply | - Single-Phase 100-120 VAC | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead (Stainless Steel Shaft) | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | |||||
Output Shaft Diameter | - 5/8 inch | |||||||||
Degree of Protection (Motor) | - IP66 | |||||||||
Rated Torque |
- 7.9 lb-in0.9 N·m | - 15.9 lb-in1.8 N·m | - 23 lb-in2.7 N·m | - 31 lb-in3.6 N·m | - 46 lb-in5.2 N·m | |||||
Static Friction Torque | - | |||||||||
Brake Type | - | |||||||||
Continuous Regenerative Power | - | |||||||||
Instantaneous Regenerative Power | - | |||||||||
Variable Speed Range (r/min) | - 16 ~ 800 | - 8 ~ 400 | - 5.3 ~ 267 | - 4 ~ 200 | - 2.7 ~ 133 | |||||
Permissible Load Inertia | - 120 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 30 oz-in²22 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 5.5 x 10-4 kg·m² | - 520 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 120 oz-in²95 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 22 x 10-4 kg·m² | - 1200 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 270 oz-in²220 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 49.5 x 10-4 kg·m² | - 1910 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 480 oz-in²350 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 88 x 10-4 kg·m² | - 4400 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 1080 oz-in²800 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 198 x 10-4 kg·m² | |||||
Permissible Radial Load | - 0.39 in. from Shaft End = 45 lb0.79 in. from Shaft End = 56 lb10 mm from Shaft End = 200 N20 mm from Shaft End = 250 N | - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N | - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N | - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N | - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 550 N | |||||
Permissible Axial Load | - 22 lb100 N | |||||||||
Permissible Axial Load | - | |||||||||
Speed Control Method (Select one of the following) |
-
Digital Setting:
Analog Setting:
|
|||||||||
Number of Speed Settings |
- Max. 16 points (Factory setting: 4 points) | |||||||||
Max. Extension Length | - 20.5 m (65.6 ft.) | |||||||||
|