The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
Items |
![]() BLMR6400SK-10-B / BLVD-KRD 400 W (1/2 HP) Brushless DC Motor System 24-48 VDC, Parallel Shaft Gearhead (10:1 Gear Ratio) Web Price Request Quote
|
![]() BLMR6400SK-15-B / BLVD-KRD 400 W (1/2 HP) Brushless DC Motor System 24-48 VDC, Parallel Shaft Gearhead (15:1 Gear Ratio) Web Price Request Quote
|
![]() BLMR6400SK-20-B / BLVD-KRD 400 W (1/2 HP) Brushless DC Motor System 24-48 VDC, Parallel Shaft Gearhead (20:1 Gear Ratio) Web Price Request Quote
|
![]() BLMR6400SK-30-B / BLVD-KRD 400 W (1/2 HP) Brushless DC Motor System 24-48 VDC, Parallel Shaft Gearhead (30:1 Gear Ratio) Web Price Request Quote
|
![]() BLMR6400SK-50-B / BLVD-KRD 400 W (1/2 HP) Brushless DC Motor System 24-48 VDC, Parallel Shaft Gearhead (50:1 Gear Ratio) Web Price Request Quote
|
|||||
Motor Frame Size |
- 4.33 in.110 mm | |||||||||
Output Power | - 400 W (1/2 HP) | |||||||||
Power Supply | - 48 VDC | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | - 50 :1 | |||||
Output Shaft Diameter | - 22 mm | |||||||||
Rated Torque | - 101 lb-in11.4 N·m | - 151 lb-in17.1 N·m | - 203 lb-in22.9 N·m | - 290 lb-in32.8 N·m | - 487 lb-in55 N·m | |||||
Electromagnetic Brake | - Not Equipped | |||||||||
Cable Direction | - Opposite Output Shaft Side | |||||||||
Variable Speed Range (r/min) | - 0.1 ~ 400 | - 0.067 ~ 267 | - 0.05 ~ 200 | - 0.033 ~ 133 | - 0.02 ~ 80 | |||||
Resolution | - 0.01º (36000 Pulses per rotation) 0.01º (36000 Pulses per rotation) | |||||||||
Permissible Load Inertia | - 24652 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 1096 oz-in²4500 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 200 x 10-4 kg·m² | - 55467 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 2465 oz-in²10125 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 450 x 10-4 kg·m² | - 98609 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 4383 oz-in²18000 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 800 x 10-4 kg·m² | - 221870 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 9861 oz-in²40500 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 1800 x 10-4 kg·m² | - 616304 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 27391 oz-in²112500 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 5000 x 10-4 kg·m² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End (3000 r/min) = 124 lb0.79 in. from Shaft End (3000 r/min) = 180 lb10 mm from Shaft End (3000 r/min) = 550 N20 mm from Shaft End (3000 r/min) = 800 N | - 0.39 in. from Shaft End (3000 r/min) = 124 lb0.79 in. from Shaft End (3000 r/min) = 180 lb10 mm from Shaft End (3000 r/min) = 550 N20 mm from Shaft End (3000 r/min) = 800 N | - 0.39 in. from Shaft End (3000 r/min) = 124 lb0.79 in. from Shaft End (3000 r/min) = 180 lb10 mm from Shaft End (3000 r/min) = 550 N20 mm from Shaft End (3000 r/min) = 800 N | - 0.39 in. from Shaft End (3000 r/min) = 225 lb0.79 in. from Shaft End (3000 r/min) = 281 lb10 mm from Shaft End (3000 r/min) = 1000 N20 mm from Shaft End (3000 r/min) = 1250 N | - 0.39 in. from Shaft End (3000 r/min) = 225 lb0.79 in. from Shaft End (3000 r/min) = 281 lb10 mm from Shaft End (3000 r/min) = 1000 N20 mm from Shaft End (3000 r/min) = 1250 N | |||||
Permissible Thrust Load | - 45 lb200 N | - 45 lb200 N | - 45 lb200 N | - 67 lb300 N | - 67 lb300 N | |||||
Power Input | - DC | |||||||||
Input Signals | - 4 Inputs, Photocoupler Input Method | |||||||||
Output Signals | - 2 Outputs, Photocoupler and Open-Collector Output | |||||||||
Main Operating Functions | - Continuous Operation, Positioning Operation, JOG Operation, Return-to-Home Operation | |||||||||
Operating Data Setting Number | - 256 Points | |||||||||
Max Extension Length | - Motor and Driver Distance: 3.5 m (11.5 ft.) (when a separately sold connection cable is used) | |||||||||
Time Rating | - Continuous | |||||||||
Connection Type | - Up to 31 units can be connected to a single programmable controller. | |||||||||
CANopen Electrical Characteristics |
-
In conformance with ISO 11898 Use the CAN-Bus cable |
|||||||||
Communication Profile | - In conformance with CiA DS301 Version 4.2.0 | |||||||||
Device Profile | - In conformance with CiA DSP402 Version 4.0.0 | |||||||||
Node ID | - 1 to 127 | |||||||||
Bit Rate | - Selectable from 1 Mbsp, 800 kbps, 500 kbps (iniital value), 250 kbps, 125 kbps, 50 kbps, 20 kbps, 10 kbps | |||||||||
Maximum Bus Length | - 25 m (82 ft.) (Maximum bus length at 1 Mbps) | |||||||||
Communication Objects |
-
NMT (Network Management) SDO (Service Data Object: 1 SDO server) PDO (Process Data Object: 4 Receive-PDO, 4 Transmit-PDO) EMCY (Emergency Object) SYNCH (Synchronization Object) |
|||||||||
Operation Modes |
-
Profile Velocity Mode (pv) Profile Position Mode (pp) Homing Mode (hm) |
|||||||||
RoHS Compliant |
- | |||||||||
Safety Standards |
- UL CE | |||||||||
|