The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
Items |
![]() BLM460SHP-5S / BMUD60-A2 60 W (1/12 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
![]() BLM460SHP-10S / BMUD60-A2 60 W (1/12 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
![]() BLM460SHP-15S / BMUD60-A2 60 W (1/12 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
![]() BLM460SHP-20S / BMUD60-A2 60 W (1/12 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
![]() BLM460SHP-30S / BMUD60-A2 60 W (1/12 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
|||||
Motor Frame Size |
- 3.15 in.80 mm | |||||||||
Output Power | - 60 W (1/12 HP) | |||||||||
Power Supply | - Single-Phase 100-120 VAC | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead (Stainless Steel Shaft) | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | |||||
Output Shaft Diameter | - 15 mm | |||||||||
Degree of Protection (Motor) | - IP66 | |||||||||
Rated Torque |
- 7.9 lb-in0.9 N·m | - 15.9 lb-in1.8 N·m | - 23 lb-in2.7 N·m | - 31 lb-in3.6 N·m | - 46 lb-in5.2 N·m | |||||
Variable Speed Range (r/min) | - 16 ~ 800 | - 8 ~ 400 | - 5.3 ~ 267 | - 4 ~ 200 | - 2.7 ~ 133 | |||||
Permissible Load Inertia | - 120 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 30 oz-in²22 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 5.5 x 10-4 kg·m² | - 520 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 120 oz-in²95 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 22 x 10-4 kg·m² | - 1200 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 270 oz-in²220 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 49.5 x 10-4 kg·m² | - 1910 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 480 oz-in²350 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 88 x 10-4 kg·m² | - 4400 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 1080 oz-in²800 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 198 x 10-4 kg·m² | |||||
Permissible Radial Load |
-
0.39 in. from Shaft End = 45 0.79 in. from Shaft End = 56 lb10 mm from Shaft End = 200 20 mm from Shaft End = 250 N |
-
0.39 in. from Shaft End = 67 0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 20 mm from Shaft End = 350 N |
-
0.39 in. from Shaft End = 67 0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 20 mm from Shaft End = 350 N |
-
0.39 in. from Shaft End = 67 0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 20 mm from Shaft End = 350 N |
-
0.39 in. from Shaft End = 101 0.79 in. from Shaft End = 123 lb10 mm from Shaft End = 450 20 mm from Shaft End = 550 N |
|||||
Permissible Axial Load | - 22 lb100 N | |||||||||
Permissible Axial Load | - | |||||||||
Speed Control Method (Select one of the following) |
- Digital Setting using the dial | |||||||||
Number of Speed Settings |
- 4 | |||||||||
Max. Extension Length (m) |
- 10.5 | |||||||||
|