The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.06 lb-in to 260 lb-in
  • Variable speed ranges from 0.5 ~ 8.8r/min to 90 ~ 1600 r/min
Unit of Measure
Items
us206-001u2-img

AC Motor Speed Control System

us206-001u2-img

AC Motor Speed Control System

us206-401u2-img

AC Speed Control System

us206-401u2-img

AC Speed Control System

us206-401u2-img

AC Speed Control System
Frame Size - 2.36 in60 mm
Output Power - 6 W (1/125 HP)
Power Supply - Single-Phase 110/115 VAC - Single-Phase 220/230 VAC - Single-Phase 110/115 VAC - Single-Phase 110/115 VAC - Single-Phase 110/115 VAC
Frequency (Hz) - 60 - 60 50 - 60 - 60 - 60
Current - 0.28 A - 0.13 A - 0.28 A - 0.28 A - 0.28 A
Shaft/Gear Type - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Parallel Shaft Gearhead - Parallel Shaft Gearhead - Parallel Shaft Gearhead
Gear Ratio (X:1) - - - 3 :1 - 3.6 :1 - 5 :1
Output Shaft Diameter - 6 mm - 6 mm - 5/16 in. - 5/16 in. - 5/16 in.
Permissible Torque - 0.44 lb-in  0.05 N·m   - 0.41 lb-in [50 Hz]  0.44 lb-in [60 Hz]  0.047 N·m [50 Hz]  0.05 N·m [60 Hz]   - 1.06 lb-in  0.12 N·m   - 1.32 lb-in  0.15 N·m   - 1.77 lb-in  0.2 N·m  
Variable Speed Range (r/min) - 90 ~ 1600 - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] - 30 ~ 533 - 25 ~ 444 - 18 ~ 320
Permissible Load Inertia - - - 3.06 oz-in²0.558 x 10-4 kg·m² - 4.41 oz-in²0.80352 x 10-4 kg·m² - 8.50 oz-in²1.55 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 24 lb10 mm from Shaft End = 50 N20 mm from Shaft End = 110 N - 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 24 lb10 mm from Shaft End = 50 N20 mm from Shaft End = 110 N - 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 18 lb10 mm from Shaft End = 50 N20 mm from Shaft End = 80 N - 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 18 lb10 mm from Shaft End = 50 N20 mm from Shaft End = 80 N - 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 18 lb10 mm from Shaft End = 50 N20 mm from Shaft End = 80 N
Permissible Thrust Load - - - 6.7 lb30 N - 6.7 lb30 N - 6.7 lb30 N
Permissible Thrust Load - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. - - -
Speed Control Method (Select one of the following)
- Panel mounted potentiometer
Number of Speed Settings
- 1
Instantaneous Stop - No
Multi-Axes Control
- No
Alarm Output - No
Position Control Mode - No
Torque Limit Control - No
Vertical Drive (Gravitational Operation) - No
Max. Extension Length (m)
- 4.75
RoHS Compliant
- Yes
Safety Standards
- UL CSA CCC EN CE
Dimensions -  
-  
- - -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved