![]()
| Items |
EACM4RWD05ARAC-G Motorized Cylinder - Reversed Motor Type with Guide (Cylinder and Motor Only) Web Price $1,169.00
|
EACM4RWD10ARAC-G Motorized Cylinder - Reversed Motor Type with Guide (Cylinder and Motor Only) Web Price $1,169.00
|
EACM4RWD15ARAC-G Motorized Cylinder - Reversed Motor Type with Guide (Cylinder and Motor Only) Web Price $1,193.00
|
EACM4RWD20ARAC-G Motorized Cylinder - Reversed Motor Type with Guide (Cylinder and Motor Only) Web Price $1,193.00
|
EACM4RWD25ARAC-G Motorized Cylinder - Reversed Motor Type with Guide (Cylinder and Motor Only) Web Price $1,217.00
|
|||||
| Actuator Frame Size | - 42 mm (W) x 42 mm (H) | |||||||||
| Power Input | - AC | |||||||||
| Guide | - Equipped | |||||||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Motor Location | - Reversed Motor Type | |||||||||
| Dynamic Permissible Moment |
-
MP: 1.3 N·m MY: 1.3 N·m MR: 0.6 N·m |
|||||||||
| Static Permissible Moment |
-
MP: 3.7 N·m MY: 3.7 N·m MR: 3.0 N·m |
|||||||||
| Lead | - 12 mm | |||||||||
| Stroke | - 50 mm | - 100 mm | - 150 mm | - 200 mm | - 250 mm | |||||
| Max. Speed | - 600 mm/s | |||||||||
| Thrust | - ~70 N | |||||||||
| Push Force | - 100 N | |||||||||
| Max. Horizontal Transportable Mass | - ~15 kg | |||||||||
| Max. Vertical Transportable Mass | - | |||||||||
| Resolution | - 100 ~ 10000 P/R | |||||||||
| Repetitive Positioning Accuracy | - ±0.02 mm | |||||||||
|
RoHS Compliant |
- Yes | |||||||||
|
|
||||||||||